High-Speed Converter Data Source/Capture Boards

Shorten design times by using evaluation boards that quickly showcase the features and performance of selected products. Each evaluation board mates to a data source/capture carrier board, to allow easily capture samples from an ADC or similarly source samples to a DAC. There are two types of data capture kits available, FPGA-based and FIFO-based. Refer to the charts below to determine which kit is the right one for you.

Analog Devices' pattern generators and high-speed DAC evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices high speed DACs in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or high-speed DAC evaluation boards, other than specified above, will not be supported.

Controller Boards

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.
  • Xilinx Virtex-7 XC7VX330T-3FFG1157E FPGA (326,400 logic cells). 
  • One (1) FMC-HPC connector. 
  • Ten (10) 13.1 Gbps transceivers supported. 
  • Two (2) DDR3-1866 DIMMs. 
  • Simple USB port interface (2.0). 

  • Based on Virtex-7 FPGA
  • Two (2) FMC-HPC connectors
  • Ten (10) 13.1 Gbps transceivers per FMC-HPC connector
  • Two (2) DDR3-1866 DIMMs
  • Simple USB port interface (2.0)
  • 256kB FIFO Depth
  • Supports multiple ADC channels via single FMC-HPC interface connector
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Simple USB port interface (2.0)
  • 256kB FIFO Depth
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Supports multiple ADC channels up to 18 bits
  • Simple USB port interface (2.0)
  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel
  • 32kB FIFO Depth
  • Works with single and dual-channel ADCs
  • Use with VisualAnalog® software
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control
  • Up to 133MSPS Encode Rate

Interposer Boards

ADC Interposer
  • Connects ADI evaluation pinout to FMC interfaces
  • Low Pin Count (LPC) connector to connect with LPC or HPC ports
  • Compatible with Eval C & Eval D daughter boards

COMPATIBLE PRODUCT EVALUATION BOARDS

The High Speed Data Capture and DPG controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with High Speed Data Capture and DPG controller boards.

Note: Different ADSx Controller Boards support different maximum transceiver bitrate. Select a Controller Board according to the maximum lanerate of the JESD204B link in your application. The lanerate is determined from the converter's target datarate; the maximum datarate will be only achievable by the fastest ADSx Controller Board that supports a particular product Evaluation Board.

Product

Recommended Controller
Analog to Digital Converters (ADCs) (101)
X+
14-Bit, 3 GSPS, JESD204B, Single Analog-to-Digital Converter
ADS8-V1EBZ
14-Bit, 3 GSPS, JESD204B, Single Analog-to-Digital Converter
ADS7-V2EBZ
14-Bit, 1300 MSPS/625 MSPS, JESD204B, Dual Analog-to-Digital Converter
ADS8-V1EBZ
14-Bit, 1300 MSPS/625 MSPS, JESD204B, Dual Analog-to-Digital Converter
ADS7-V2EBZ

14-Bit, 1.25 GSPS JESD204B, Dual Analog-to-Digital Converter

ADS7-V2EBZ
14-Bit, 500 MSPS / 1 GSPS JESD204B, Analog-to-Digital Converter
ADS7-V2EBZ
14-Bit, 2.0 GSPS/2.6 GSPS, JESD204B, Dual Analog-to-Digital Converter
ADS8-V1EBZ
14-Bit, 2.0 GSPS/2.6 GSPS, JESD204B, Dual Analog-to-Digital Converter
ADS7-V2EBZ

14-Bit, 500 MSPS LVDS, Dual Analog-to-Digital Converter

HSC-ADC-EVALEZ
14-Bit, 170 MSPS/250 MSPS, JESD204B, Analog-to-Digital Converter
HSC-ADC-EVALEZ
Octal, 14-Bit, 125 MSPS, Serial LVDS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALEZ
14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
ADS7-V2EBZ
Quad, 16-Bit, 125 MSPS JESD204B 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALEZ
Quad, 16-Bit, 125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
16-bit, 310 MSPS, 3.3/1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ

16-Bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)

HSC-ADC-EVALCZ
14-Bit, 20/40/65/80 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
14-Bit, 125 MSPS/105 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
14-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
14-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter (ADC)
HSC-ADC-EVALB-DCZ
14-Bit, 80/105/125/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALB-DCZ
Quad 12-Bit, 170/210 MSPS, Serial Output 1.8 V A/D Converter
HSC-ADC-EVALCZ
Octal, 12-Bit, 40/80 MSPS Serial LVDS 1.8 V A/D Converter
HSC-ADC-EVALCZ
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
Quad, 12-Bit, 80/105/125 MSPS, Serial LVDS 1.8 V ADC
HSC-ADC-EVALCZ
12-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
12-Bit, 125/105 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
11-Bit, 105 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
12-Bit, 80 MSPS/105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
12-Bit, 2.6 GSPS/2.5 GSPS/2.0 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter
HSC-ADC-EVALEZ
12-bit, 170/210/250 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
10-Bit, 125/105 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
10-Bit, 105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
8-Bit, 500 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
8-Bit, 250 MSPS, 3.3 V A/D Converter
HSC-ADC-EVALB-DCZ
16-Bit, 130 MSPS A/D Converter
HSC-ADC-EVALB-DCZ
16-Bit, 80 MSPS/105 MSPS ADC
HSC-ADC-EVALB-DCZ
16-Bit, 80 MSPS / 100 MSPS A/D Converter
HSC-ADC-EVALB-DCZ
Quad, 8-Bit, 100 MSPS Serial LVDS 1.8 V A/D Converter
HSC-ADC-EVALCZ
8-Bit, 500 MSPS, 1.8 V Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
8-Bit, 250 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
Octal LNA/VGA/AAF/ADC and CW I/Q Demodulator
HSC-ADC-EVALCZ
Octal LNA/VGA/AAF/ADC and CW I/Q Demodulator
HSC-ADC-EVALCZ
Octal LNA/VGA/AAF/14-Bit ADC and CW I/Q Demodulator
HSC-ADC-EVALCZ
Octal LNA/VGA/AAF/12-Bit ADC and CW I/Q Demodulator
HSC-ADC-EVALCZ
Octal LNA/VGA/AAF/ADC and Crosspoint Switch
HSC-ADC-EVALCZ
Octal LNA/VGA/AAF/ADC and Crosspoint Switch
HSC-ADC-EVALCZ
16-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
16-Bit, 20/40/65/80 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
Quad, 14-Bit, 50 MSPS Serial LVDS 1.8 V ADC
HSC-ADC-EVALCZ
14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
Octal, 14-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
HSC-ADC-EVALCZ
14-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
Quad, 14-Bit, 80 MSPS/105 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
Octal, 14-Bit, 50 MSPS, Serial LVDS, 1.8 V ADC
HSC-ADC-EVALCZ
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ

14-Bit, 170 MSPS/250 MSPS, JESD204B, Dual Analog-to-Digital Converter

HSC-ADC-EVALEZ
Dual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
HSC-ADC-EVALB-DCZ
Aerospace 14-Bit, 125 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALB-DCZ
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
HSC-ADC-EVALB-DCZ
14-Bit 40/65 MSPS IF Sampling Analog-To-Digital Converter
HSC-ADC-EVALB-DCZ
12-Bit, 20 MSPS/40 MSPS/65 MSPS, Dual A/D Converter
HSC-ADC-EVALB-DCZ
12-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
HSC-ADC-EVALB-DCZ
12-Bit, 1 GSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
ADS7-V2EBZ
12-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALB-DCZ
12-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
Quad, 12-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
HSC-ADC-EVALCZ
Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter
HSC-ADC-EVALCZ
Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
HSC-ADC-EVALCZ
12-Bit, 6 GSPS/10.25 GSPS, RF Analog-to-Digital Converter
ADS8-V1EBZ
10-Bit, 65/80/105 MSPS Dual A/D Converter
HSC-ADC-EVALB-DCZ
10-Bit, 65/80/105 MSPS 3 V A/D Converter
HSC-ADC-EVALB-DCZ
12-Bit, 10.25 GSPS, JESD204B, RF Analog-to-Digital Converter
ADS8-V1EBZ
12-Bit, 10.25 GSPS, JESD204B, RF Analog-to-Digital Converter
ADS8-V1EBZ
Octal, 10-Bit, 40 MSPS/65 MSPS, Serial LVDS, 1.8 V ADC
HSC-ADC-EVALCZ
10-Bit, 200 MSPS/250 MSPS/300 MSPS, 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter
ADS8-V1EBZ
14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter
ADS7-V2EBZ
10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
RF Diversity and 1.2GHz BW Observation Receiver
ADS7-V2EBZ

135 MHz BW IF Diversity Receiver

ADS7-V2EBZ
80 MHz Bandwidth, IF Receiver
HSC-ADC-EVALEZ
385 MHz BW IF Diversity Receiver
ADS7-V2EBZ
80 MHz Bandwidth, Dual IF Receiver
HSC-ADC-EVALEZ
IF Receiver
HSC-ADC-EVALCZ
65MHz Bandwidth Quad IF Receiver
HSC-ADC-EVALCZ
Quad IF Receiver
HSC-ADC-EVALCZ
IF Diversity Receiver
HSC-ADC-EVALCZ
IF Diversity Receiver
HSC-ADC-EVALCZ
14-Bit, 80 MSPS/105 MSPS A/D Converter
HSC-ADC-EVALB-DCZ
Dual IF Receiver
HSC-ADC-EVALCZ
Dual IF Receiver
HSC-ADC-EVALCZ
250 MHz Bandwidth DPD Observation Receiver
HSC-ADC-EVALCZ
Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning
HSC-ADC-EVALB-DCZ
Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter With Analog Input Signal Conditioning
HSC-ADC-EVALB-DCZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS8-V1EBZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS7-V2EBZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS8-V1EBZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS7-V2EBZ
Dual 16-Bit, LVDS Interface 500 MSPS DAC
ADS7-V2EBZ
Dual 14-Bit, LVDS Interface 500 MSPS DAC
ADS7-V2EBZ
Dual 12-Bit, LVDS Interface 500 MSPS DAC
ADS7-V2EBZ
14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
ADS7-V2EBZ

14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter

ADS7-V2EBZ
11-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
ADS7-V2EBZ
14-Bit, 1200 MSPS DACs
ADS7-V2EBZ
12-Bit, 1200 MSPS DACs
ADS7-V2EBZ
10-Bit, 1200 MSPS DACs
ADS7-V2EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
ADS8-V1EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
ADS7-V2EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
ADS7-V1EBZ
Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
ADS8-V1EBZ
Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
ADS7-V2EBZ
Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
ADS7-V1EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADS8-V1EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADS7-V2EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADS7-V1EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADS8-V1EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADS7-V2EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
ADS7-V1EBZ
Dual, 16-Bit, 6.2 GSPS RF DAC with Single Channelizer
ADS8-V1EBZ
Dual, 16-Bit, 6.2 GSPS RF DAC with Single Channelizer
ADS7-V2EBZ
Dual, 16-Bit, 6.2 GSPS RF DAC with Single Channelizer
ADS7-V1EBZ
16-Bit, 12 GSPS, RF DAC and Digital Upconverter
ADS7-V2EBZ
16-Bit, 12 GSPS, RF DAC and Digital Upconverter
ADS8-V1EBZ
16-Bit, 12 GSPS, RF DAC and Digital Upconverter
ADS7-V1EBZ
Quad, 16-Bit, 2.4 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V1EBZ
Quad, 16-Bit, 2.4 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 2.25 GSPS, TxDAC+ Digital-to-Analog Converter
ADS8-V1EBZ
Dual, 16-Bit, 2.25 GSPS, TxDAC+ Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 2.25 GSPS, TxDAC+ Digital-to-Analog Converter
ADS7-V1EBZ
Quad 16-Bit,1GSPS DAC TxDAC+ Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V2EBZ
Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V2EBZ
Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V1EBZ
Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS8-V1EBZ
Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
ADS7-V2EBZ
16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS8-V1EBZ
Dual, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V1EBZ
Dual, 11-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS8-V1EBZ
Dual, 11-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 11-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V1EBZ
14-Bit, 5.7 GSPS, RF Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 14-Bit, 1230 MSPS, TxDAC+ Digital-to-Analog Converter
ADS7-V2EBZ
11-Bit, 5.7 GSPS, RF Digital-to-Analog Converter
ADS7-V2EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
ADS8-V1EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
ADS7-V2EBZ
Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
ADS7-V1EBZ
DC to 9 GHz, Vector Signal Generator 
ADS8-V1EBZ
DC to 9 GHz, Vector Signal Generator 
ADS7-V1EBZ
DC to 9 GHz, Vector Signal Generator 
ADS7-V2EBZ
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
ADS8-V1EBZ
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
ADS7-V2EBZ
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
ADS7-V1EBZ
16-Bit, 12 GSPS, RF Digital-to-Analog Converters
ADS7-V2EBZ
16-Bit, 12 GSPS, RF Digital-to-Analog Converters
ADS8-V1EBZ
16-Bit, 12 GSPS, RF Digital-to-Analog Converters
ADS7-V1EBZ
11-Bit, 12 GSPS, RF Digital-to-Analog Converters
ADS8-V1EBZ
11-Bit, 12 GSPS, RF Digital-to-Analog Converters
ADS7-V2EBZ
11-Bit, 12 GSPS, RF Digital-to-Analog Converters
ADS7-V1EBZ
3 A, Low VIN, Low Noise, CMOS Linear Regulator
ADS8-V1EBZ
3 A, Low VIN, Low Noise, CMOS Linear Regulator
ADS7-V2EBZ