AD9734

Obsolete

10-Bit, 1200 MSPS DACs

Viewing:

Overview

  • Pin-compatible family
  • Excellent dynamic performance
  • LVDS data interface with on-chip 100 Ω terminations
  • Built-in self test
  • LVDS sampling integrity
  • LVDS-to-DAC data transfer integrity
  • Low power: 380 mW (IFS = 20 mA; fOUT = 330 MHz)
  • 1.8/3.3 V dual-supply operation
  • Adjustable analog output
  • 8.66 mA to 31.66 mA (RL = 25 Ω to 50 Ω)
  • On-chip 1.2 V reference
  • 160-lead chip scale ball grid array (CSP_BGA) package
AD9734
10-Bit, 1200 MSPS DACs
AD9734/AD9735/AD9736 Functional Block Diagram AD9734 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
AD9739A RECOMMENDED FOR NEW DESIGNS 14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD9734

AD9734 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9736/35/34
  • Includes options to evaluate the DAC
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces
  • Compatible with EVAL-SDP-CH1Z or ADS7-V2EBZ

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9734.

eval board
EVAL-AD9734

AD9734 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9736/35/34
  • Includes options to evaluate the DAC
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces
  • Compatible with EVAL-SDP-CH1Z or ADS7-V2EBZ

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9734.

EVAL-AD9734
AD9734 Evaluation Board
AD9736-DPG2-EBZ Evaluation Board AD9736-DPG2-EBZ Evaluation Board - Top View AD9736-DPG2-EBZ Evaluation Board - Bottom View AD9736-DPG2-EBZKIT1 Evaluation Board AD9736-DPG2-EBZKIT2 Evaluation Board
EVAL-AD9734
AD9734 Evaluation Board
AD9736-DPG2-EBZ Evaluation Board AD9736-DPG2-EBZ Evaluation Board - Top View AD9736-DPG2-EBZ Evaluation Board - Bottom View AD9736-DPG2-EBZKIT1 Evaluation Board AD9736-DPG2-EBZKIT2 Evaluation Board

Latest Discussions

Recently Viewed