Robot Operating System (ROS) Development Platforms

The Robot Operating System (ROS) is a framework to help robot developers and researchers build and reuse code between robotic applications. ROS is not an actual operating system but an open-source robotics middleware suite and a set of libraries and tools to enable robot development. The ROS global community of developers contributes to this growing repository of ROS nodes and other resources.

Analog Devices (ADI) creates semiconductors and total solutions that bridge the physical and digital worlds, including robotics systems and technologies. To enable seamless integration of these solutions into the robotics domain, ADI is providing ROS support for key technologies and platforms. ROS provides functionality for hardware abstraction, device drivers, communication between processes, simulation environments, and visualization.

ADI’s hardware and sensor expertise combined with ROS 1 and ROS 2 support can accelerate our partners’ time to market by solving the sensor, signal chain, communication, and software integration challenges in robotics with a holistic approach.


Motor Control Modules

Ease of implementation and use, support for on-demand changes and evolving device capabilities, and the ability to learn and respond to environment and context: These are the staples of motor control technology that turn repetitive automation into intelligent movement.

ADI Trinamic™ simplifies even the most advanced motion control with developer toolkits that place decades of motor experience at an engineer's fingertips. ADI’s expertise in hardware building blocks removes complexity and ensures that even device developers without motion control experience can easily optimize motor designs. By providing ROS support for Trinamic motor control solutions, ADI enables developers to achieve rapid prototyping and development and improve time to market.

Download the ROS 1 node at GitHub

Download the ROS 2 node at GitHub

Download Trinamic ROS1 Driver for COE

Download Trinamic ROS2 Driver for COE

TMCM-1636

IMU Evaluation board

The EVAL-ADRD2121 is a hardware and software platform that enables high-speed asynchronous sampling of iSensor® IMU data. Output data is provided through a USB virtual serial port and/or a user SPI port to allow transparent augmentation of an existing IMU interface system. Both ROS and ROS2 drivers for EVAL-ADRD2121 are available.

Download the ROS 1 node at GitHub

Download the ROS 2 node at GitHub

EVAL-ADRD2121-EBZ Board

Robot Operating System (ROS) Development Platform Ecosystem

ADI’s robotics modules, reference designs, and development platforms combine the necessary technologies, tools, and software for rapid system integration, enabling control, data collection, perception, analysis, and customization for robotics applications.

Hardware Evaluation

ADI combines signal chain hardware and development software to enable the evaluation of robotic solutions in industrial environments. Our hardware evaluation platforms serve requirements such as register configuration, data processing and storage, graphical interfaces, and more.

Software Integration

ADI’s robotics solutions ecosystem offers open-source ROS nodes that contain software source code, enabling seamless integration and simulation capabilities.

Support

Find more information through the relevant Analog Devices GitHub pages, where all supporting documentation such as source code and setup guides can be found. Still have questions? Ask an ADI engineer on EngineerZone™.

ROS Industrial Logo
Learn More
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project