Product Details

The SDP-S is a controller board in the System Demonstration Platform. The SDP-S is based on a USB to Serial Engine providing connectivity to the PC through a USB 2.0 hight speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB. The SDP-S has a 120 pin connector which exposes serial interface peripherals to attached SDP compatible daughter boards. The SDP-S has configurable SPI, I2C and GPIOs communication lines. The PC side software application controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab™ reference circuits.

The SDP-S provides a subset of the capabilities of the SDP-B. The connector pin out used for the SDP-S is the same as the SDP-B but with the unsupported peripherals pins unavailable on the connector. The power and grounding pins are also identical.

The System Demonstration Platform is a collection of controller boards, interposer boards and daughter boards , used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration homepage www.analog.com/sdp.


 

SDP-S

Reusing the SDP Controller

SDP-S Evaluation Board

See the full list of SDP-S compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards. All SDP-S compatible daughter boards can be used with the SDP-B.

View SDP-S Compatible Evaluation Boards

Other SDP Controller Boards.

Check out the other controller boards in the SDP Family

  • SDP-B : Blackfin SDP Controller Board
  • SDP-H1: High Speed SDP Controller Board

Documentation

Software and Tools

  • Software for the SDP-S is on an evaluation board specific basis. Please check the individual daughter evaluation board page for information on the relevant application software.

System Requirements

  • Windows XP SP2, Windows Vista™ or Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • NET 3.5 Framework

Features

  • USB to Serial Engine
  • 1 xsmall footprint 120 Pin Connector
  • Configurable interface ( SPI, I2C, GPIO)
  • USB 2.0 interface to the PC

Compatible Product Evaluation Boards

The SDP controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with SDP controller boards.

Amplifiers (1)More
ADA4961: Low Distortion, 3.2 GHz, RF DGA
Digital Potentiometers (21)More
AD5141: Single Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer
AD5121: Single Channel, 128-Position, I2C / SPI, Nonvolatile Digital Potentiometer
AD5142A: Dual Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
AD5122A: Dual Channel, 128-Position, I2C, Nonvolatile Digital Potentiometer
AD5142: Dual Channel, 256-Position, SPI, Nonvolatile Digital Potentiometer
AD5122: Dual Channel, 128-Position, SPI, Nonvolatile Digital Potentiometer
AD5143: Quad Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
AD5123: Quad Channel, 128-Position, I2C, Nonvolatile Digital Potentiometer
AD5144A: Quad Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
AD5144: Quad Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer
AD5124: Quad Channel, 128-Position, SPI, Nonvolatile Digital Potentiometer
AD5113: Single Channel, 64-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer
AD5111: Single Channel, 128-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer
AD5115: Single Channel, 32-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer
AD5110: Single Channel, 128-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
AD5258: Nonvolatile, I2C®-Compatible 64-Position, Digital Potentiometer
AD5247: 128-Position I2C®-Compatible Digital Potentiometer
AD5273: 64-Position, One-Time-Programmable (OTP) Digital Potentiometer
AD5246: 128 Position I2C Compatible Programmable Resistor in SC70 Package
AD5259: Nonvolatile, I2C Compatible 256-Position, Digital Potentiometer
AD5171: 64 Position OTP Digital Potentiometer
Mixers / Multipliers (1)More
ADRF6658: Wideband, Dual Rx Mixers with Integrated IF Amplifiers
Modulators / Demodulators (1)More
ADRF6755: 100 MHz TO 2400 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO
PLLs / PLLs with Integrated VCOs (20)More
ADF5355: Microwave Wideband Synthesizer with Integrated VCO
ADF4355-2: Microwave Wideband Synthesizer with Integrated VCO
ADF4196: Low Phase Noise, Fast Settling 6 GHz PLL Frequency Synthesizer
ADF4157: High Resolution 6 GHz Fractional-N Frequency Synthesizer
ADF4113HV: High Voltage Charge Pump, PLL Synthesizer
ADF4154: Fractional-N Frequency Synthesizer
ADF4156: 6.2 GHz Fractional-N Frequency Synthesizer
ADF4002: Phase Detector / PLL Frequency Synthesizer
ADF4113: Single, Integer-N 4.0 GHz PLL With Programmable Prescaler And Charge Pump
ADF4112: Single, Integer-N 3.0 GHz PLL With Programmable Prescaler And Charge Pump
ADF4111: Single, Integer-N, 1.2 GHz PLL With Programmable Prescaler And Charge Pump
ADF4110: Single, Integer-N, 550 MHz PLL With Programmable Prescaler And Charge Pump
ADF4107: PLL Frequency Synthesizer
ADF4001: 200 MHz Clock Generator PLL
ADF4193: Low Phase Noise, Fast Settling PLL Frequency Synthesizer
ADF4153: Fractional-N Frequency Synthesizer
ADF4106: PLL Frequency Synthesizer
ADF4118: Single, Integer-N, 3.0 GHz PLL
ADF4117: Single, Integer-N 1.2 GHz PLL
ADF4116: Single, Integer-N 550 MHz PLL
Precision & General Purpose D/A Converters (10)More
AD5443: 12-Bit High Bandwidth Multiplying DAC's with Serial Interface
AD5446: 14-Bit High Bandwidth Multiplying DAC with Serial Interface including a Serial Data Output line
AD5444: 12-Bit High Bandwidth Multiplying DAC with Serial Interface including a Serial Data Output line
AD5570: True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter
AD5453: 14-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5452: 12-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5451: 10-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5450: 8-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5432: 10-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5426: 8-Bit High Bandwidth Multiplying DACs with Serial Interface

Compatible Circuits from the Lab™ Evaluation Boards

The SDP controller boards were designed to be used in conjunction with various Circuits from the Lab™ evaluation boards. The following Circuits from the Lab™ evaluation boards are compatible with SDP controller boards.

Aerospace & Defense (1)More
CN0290: Extending the Low Frequency Range of a High Performance Phase Locked Loop
Communications (1)More
CN0290: Extending the Low Frequency Range of a High Performance Phase Locked Loop
Healthcare (1)More
CN0274: Ultralow Power Standalone Motion Switch
Instrumentation & Measurement (1)More
CN0290: Extending the Low Frequency Range of a High Performance Phase Locked Loop
Security & Surveillance (1)More
CN0274: Ultralow Power Standalone Motion Switch

SampleBuy

Price, packaging, availability

Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-SDP-CS1Z Status: Production Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close