ADP1706
ADP1706
PRODUCTION1 A, Low Dropout, CMOS Linear Regulator
- Part Models
- 14
- 1ku List Price
- Starting From $1.68
Viewing:
Overview
- Maximum output current: 1 A
- Input voltage range: 2.5 V to 5.5 V
- Low shutdown current: <1 μA
- Low dropout voltage: 345 mV @ 1 A load
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2.5%
- 16 fixed output voltage options with soft start: 0.75 V to 3.3 V (ADP1706)
- 16 fixed output voltage options with tracking 0.75 V to 3.3 V (ADP1707)
- Adjustable output voltage option: 0.8 V to 5.0 V (ADP1708)
- Stable with small 4.7 μF ceramic output capacitor
- Excellent load/line transient response
- Current limit and thermal overload protection
The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide high power supply rejection and achieve excellent line and load transient response with a small 4.7 μF ceramic output capacitor.
The ADP1706/ADP1707 are available in 16 fixed output volt-age options. The ADP1708 is available in an adjustable version, which allows output voltages that range from 0.8 V to 5.0 V via an external divider. The ADP1706 allows an external soft start capacitor to be connected to program the start-up time; the ADP1707 and ADP1708 contain internal soft start capacitors that give a typical start-up time of 100 μs. The ADP1707 includes a tracking feature that allows the output to follow an external voltage rail or reference.
The ADP1706/ADP1707/ADP1708 are available in an 8-lead, exposed paddle SOIC package and an 8-lead, 3 mm × 3 mm exposed paddle LFCSP, making them not only very compact solutions but also providing excellent thermal performance for applications requiring up to 1 A of output current in a small, low profile footprint.
APPLICATIONS
- Notebook computers
- Memory components
- Telecommunications equipment
- Network equipment
- DSP/FPGA/microprocessor supplies
- Instrumentation equipment/data acquisition systems
Documentation
Data Sheet 1
User Guide 4
Application Note 2
Frequently Asked Questions 1
Brochure 1
Tutorial 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1706ACPZ-1.05R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP1706ACPZ-1.2-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP1706ACPZ-1.3-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP1706ACPZ-1.5-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP1706ACPZ-2.5-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP1706ACPZ-3.3-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADP1706ARDZ-1.15R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-1.2-R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-1.3-R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-1.5-R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-1.8-R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-2.5-R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-3.0-R7 | 8-Lead SOIC w/ EP | ||
| ADP1706ARDZ-3.3-R7 | 8-Lead SOIC w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADP1706ACPZ-1.05R7 | PRODUCTION | |
| ADP1706ACPZ-1.2-R7 | PRODUCTION | |
| ADP1706ACPZ-1.3-R7 | PRODUCTION | |
| ADP1706ACPZ-1.5-R7 | PRODUCTION | |
| ADP1706ACPZ-2.5-R7 | PRODUCTION | |
| ADP1706ACPZ-3.3-R7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADP1706ACPZ-1.05R7 | PRODUCTION | |
| ADP1706ACPZ-1.2-R7 | PRODUCTION | |
| ADP1706ACPZ-1.3-R7 | PRODUCTION | |
| ADP1706ACPZ-1.5-R7 | PRODUCTION | |
| ADP1706ACPZ-2.5-R7 | PRODUCTION | |
| ADP1706ACPZ-3.3-R7 | PRODUCTION | |
| ADP1706ARDZ-1.15R7 | PRODUCTION | |
| ADP1706ARDZ-1.2-R7 | PRODUCTION | |
| ADP1706ARDZ-1.3-R7 | PRODUCTION | |
| ADP1706ARDZ-1.5-R7 | PRODUCTION | |
| ADP1706ARDZ-1.8-R7 | PRODUCTION | |
| ADP1706ARDZ-2.5-R7 | PRODUCTION | |
| ADP1706ARDZ-3.0-R7 | PRODUCTION | |
| ADP1706ARDZ-3.3-R7 | PRODUCTION | |
|
Jun 3, 2025 - 25_0152 ADP1706/ADP1707/ADP1708 Package Outline Drawing and Data Sheet Revision |
||
| ADP1706ARDZ-1.15R7 | PRODUCTION | |
| ADP1706ARDZ-1.2-R7 | PRODUCTION | |
| ADP1706ARDZ-1.3-R7 | PRODUCTION | |
| ADP1706ARDZ-1.5-R7 | PRODUCTION | |
| ADP1706ARDZ-1.8-R7 | PRODUCTION | |
| ADP1706ARDZ-2.5-R7 | PRODUCTION | |
| ADP1706ARDZ-3.0-R7 | PRODUCTION | |
| ADP1706ARDZ-3.3-R7 | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADP1706ARDZ-1.15R7 | PRODUCTION | |
| ADP1706ARDZ-1.2-R7 | PRODUCTION | |
| ADP1706ARDZ-1.3-R7 | PRODUCTION | |
| ADP1706ARDZ-1.5-R7 | PRODUCTION | |
| ADP1706ARDZ-1.8-R7 | PRODUCTION | |
| ADP1706ARDZ-2.5-R7 | PRODUCTION | |
| ADP1706ARDZ-3.0-R7 | PRODUCTION | |
| ADP1706ARDZ-3.3-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool