AD9717

PRODUCTION

Dual, 14-Bit Low Power Digital-to-Analog Converters

Viewing:

Overview

  • Power dissipation @ 3.3 V, 2 mA output
    • 37 mW @ 10 MSPS
    • 86 mW @ 125 MSPS
  • Sleep mode: <3 mW @ 3.3 V
  • Supply voltage: 1.8 V to 3.3 V
  • SFDR to Nyquist
    • 84 dBc @ 1 MHz output
    • 75 dBc @ 10 MHz output
  • AD9717: NSD @ 10 MHz output, 125 MSPS, 2 mA: −152 dBc/Hz
  • Differential current outputs: 1 mA to 4 mA
  • 2 on-chip auxiliary DACs
  • CMOS inputs with single-port operation
  • Output common mode: adjustable 0 V to 1.2 V
  • Small footprint 40-lead LFCSP RoHS-compliant package
AD9717
Dual, 14-Bit Low Power Digital-to-Analog Converters
AD9714/AD9715/AD9716/AD9717 Functional Block Diagram AD9717 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9717

AD9717 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9114/AD9115/AD9116/AD9117 (AD911x) and AD9714/AD9715/AD9716/AD9717 (AD971x)
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
    DAC and op amp performance
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9717.

SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)
EVAL-AD9717
AD9717 Evaluation Board
AD971x Evaluation - Top View AD971x Evaluation - Bottom View AD971x Evaluation - Angle View AD971x Evaluation Kit - Top View AD971x Evaluation Kit - Angle View

Latest Discussions

Recently Viewed