AD9716
PRODUCTIONDual, 12-Bit Low Power Digital-to-Analog Converters
- Part Models
- 2
- 1ku List Price
- Starting From $14.65
Overview
- Power dissipation @ 3.3 V, 2 mA output
- 37 mW @ 10 MSPS
- 86 mW @ 125 MSPS
- Sleep mode: <3 mW @ 3.3 V
- Supply voltage: 1.8 V to 3.3 V
- SFDR to Nyquist
- 84 dBc @ 1 MHz output
- 75 dBc @ 10 MHz output
- AD9716: NSD @ 10 MHz output, 125 MSPS, 2 mA: −149 dBc/Hz
- Differential current outputs: 1 mA to 4 mA
- 2 on-chip auxiliary DACs
- CMOS inputs with single-port operation
- Output common mode: adjustable 0 V to 1.2 V
- Small footprint 40-lead LFCSP RoHS-compliant package
The AD9714/AD9715/AD9716/AD9717 are pin-compatible, dual, 8-/10-/12-/14-bit, low power digital-to-analog converters (DACs) that provide a sample rate of 125 MSPS. These TxDAC® converters are optimized for the transmit signal path of communication systems. All the devices share the same interface, package, and pinout, providing an upward or downward component selection path based on performance, resolution, and cost.
The AD9714/AD9715/AD9716/AD9717 offer exceptional ac and dc performance and support update rates up to 125 MSPS.
The flexible power supply operating range of 1.8 V to 3.3 V and low power dissipation of the AD9714/AD9715/AD9716/AD9717 make them well-suited for portable and low power applications.
PRODUCT HIGHLIGHTS
- Low Power.
DACs operate on a single 1.8 V to 3.3 V supply; total power consumption reduces to 35 mW at 125 MSPS with a 1.8 V supply. Sleep and power-down modes are provided for low power idle periods. - LVCMOS Clock Input.
High speed, single-ended LVCMOS clock input supports a 125 MSPS conversion rate. - Easy Interfacing to Other Components.
Adjustable output common mode from 0 V to 1.2 V allows easy interfacing to other components that accept common- mode levels greater than 0 V.
APPLICATIONS
- Wireless infrastructures
- Picocell, femtocell base stations
- Medical instrumentation
- Ultrasound transducer excitation
- Portable instrumentation
- Signal generators, arbitrary waveform generators
Documentation
Data Sheet 1
User Guide 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9716BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9716BCPZRL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| AD9716BCPZ | PRODUCTION | |
| AD9716BCPZRL7 | PRODUCTION | |
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9716BCPZ | PRODUCTION | |
| AD9716BCPZRL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD9716BCPZ | PRODUCTION | |
| AD9716BCPZRL7 | PRODUCTION | |
|
Jan 6, 2012 - 11_0253 AD9717, AD9716, AD9715, AD9714 Minor Circuit and Die Attach Material Change |
||
| AD9716BCPZ | PRODUCTION | |
| AD9716BCPZRL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?