AD5689R
PRODUCTIONDual, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface
- Part Models
- 8
- 1ku List Price
- Starting From $5.05
Overview
- High relative accuracy (INL): ±2 LSB maximum at 16 bits
- Low drift 2.5 V reference: 2 ppm/°C typical
- Tiny package: 3 mm × 3 mm, 16-lead LFCSP
- TUE: ±0.1% of FSR maximum
- Offset error: ±1.5 mV maximum
- Gain error: ±0.1% of FSR maximum
- High drive capability: 20 mA, 0.5 V from supply rails
- User-selectable gain of 1 or 2 (GAIN pin)
- Reset to zero scale or midscale (RSTSEL pin)
- 1.8 V logic compatibility
- 50 MHz SPI with readback or daisy chain
- Low glitch: 0.5 nV-sec
- Low power: 3.3 mW at 3 V
- 2.7 V to 5.5 V power supply
- −40°C to +105°C temperature range
- AEC-Q100 qualified for automotive applications
- Download AD5689R-EP Data Sheet (pdf)
- Temperature range: −55°C to +125°C
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/14634 DSCC Drawing Number
The AD5689R / AD5687R members of the nanoDAC+™ family are low power, dual, 16-/12-bit buffered voltage output digital-to-analog converters (DACs). The devices include a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single 2.7 V to 5.5 V supply, are guaranteed monotonic by design, and exhibit less than 0.1% FSR gain error and 1.5 mV offset error performance. Both devices are available in a 3 mm × 3 mm LFCSP and a TSSOP package.
The AD5689R / AD5687R also incorporate a power-on reset circuit and a RSTSEL pin that ensure that the DAC outputs power up to zero scale or midscale and remain there until a valid write takes place. Each part contains a per channel power-down feature that reduces the current consumption of the device to 4 μA at 3 V while in power-down mode.
The AD5689R / AD5687R use a versatile serial peripheral interface (SPI) that operates at clock rates up to 50 MHz. Both devices contain a VLOGIC pin that is intended for 1.8 V/3 V/5 V logic.
PRODUCT HIGHLIGHTS
- High Relative Accuracy (INL).
AD5689R (16-bit): ±2 LSB maximum
AD5687R (12-bit): ±1 LSB maximum - Low Drift 2.5 V On-Chip Reference.
2 ppm/°C typical temperature coefficient
5 ppm/°C maximum temperature coefficient - Two Package Options.
3 mm × 3 mm, 16-lead LFCSP
16-lead TSSOP
APPLICATIONS
- Optical transceivers
- Base station power amplifiers
- Process control (PLC I/O cards)
- Industrial automation
- Data acquisition systems
Documentation
Data Sheet 3
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5689RACPZ-RL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| AD5689RARUZ | 16-Lead TSSOP | ||
| AD5689RARUZ-RL7 | 16-Lead TSSOP | ||
| AD5689RBCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| AD5689RBRUZ | 16-Lead TSSOP | ||
| AD5689RBRUZ-RL7 | 16-Lead TSSOP | ||
| AD5689RTCPZ-EP-RL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| AD5689RWBCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0223 Assembly and Test Transfer of Select 2x3mm and 3x3mm LFCSP Products to STATS ChipPAC China |
||
| AD5689RACPZ-RL7 | PRODUCTION | |
| AD5689RBCPZ-RL7 | PRODUCTION | |
|
Jan 20, 2014 - 14_0019 Datasheet Correction for selected AD531X, AD568X and AD569X parts |
||
| AD5689RACPZ-RL7 | PRODUCTION | |
| AD5689RARUZ | PRODUCTION | |
| AD5689RARUZ-RL7 | PRODUCTION | |
| AD5689RBCPZ-RL7 | PRODUCTION | |
| AD5689RBRUZ | PRODUCTION | |
| AD5689RBRUZ-RL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5689RARUZ | PRODUCTION | |
| AD5689RARUZ-RL7 | PRODUCTION | |
| AD5689RBRUZ | PRODUCTION | |
| AD5689RBRUZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5689R
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolIBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.