AD5246
PRODUCTION128 Position I2C Compatible Programmable Resistor in SC70 Package
- Part Models
- 4
- 1ku List Price
- Starting From $0.61
Overview
- 128-position
- End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
- Ultracompact SC70-6 (2 mm × 2.1 mm) package
- I2C® compatible interface
- Full read/write of wiper register
- Power-on preset to midscale
- Single supply 2.7 V to 5.5 V
- Rheostat mode temperature coefficient: 45 ppm/°C
- Low power, IDD = 0.9 µA at 3.3 V typical
- Wide operating temperature –40°C to +125°C
The AD5246 provides a compact 2 mm × 2.1 mm packaged solution for 128-position adjustment applications. This device performs the same electronic adjustment function as a variable resistor. Available in four different end-to-end resistance values (5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ), these low temperature coefficient devices are ideal for high accuracy and stability variable resistance adjustments.
The wiper settings are controllable through the I2C compatible digital interface, which can also be used to read back the present wiper register control word. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.
Operating from a 2.7 V to 5.5 V power supply and consuming 3 μA allows for usage in portable battery-operated applications.
APPLICATIONS
- Mechanical potentiometer replacement in new designs
- Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
- RF amplifier biasing
- Automotive electronics adjustment
- Gain control and offset adjustment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Frequently Asked Question 1
Device Drivers 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5246BKSZ10-RL7 | 6-Lead SC70 | ||
| AD5246BKSZ100-RL7 | 6-Lead SC70 | ||
| AD5246BKSZ5-RL7 | 6-Lead SC70 | ||
| AD5246BKSZ50-RL7 | 6-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5246BKSZ10-RL7 | PRODUCTION | |
| AD5246BKSZ100-RL7 | PRODUCTION | |
| AD5246BKSZ5-RL7 | PRODUCTION | |
| AD5246BKSZ50-RL7 | PRODUCTION | |
|
Aug 4, 2009 - 09_0159 AD5246 (5kohm option) Datasheet Specification Change |
||
| AD5246BKSZ5-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.