ADF4111

PRODUCTION

Single, Integer-N, 1.2 GHz PLL With Programmable Prescaler And Charge Pump

Viewing:

Overview

  • ADF4110: 550 MHz
  • ADF4111: 1.2 GHz
  • ADF4112: 3.0 GHz
  • ADF4113: 4.0 GHz
  • +2.7 V to +5.5 V Power Supply
  • Separate Vp Allows Extended Tuning Voltage in 3V Systems
  • Programmable Charge Pump Currents
  • Programmable Dual Modulus Prescaler 8/9, 16/17, 32/33, 64/65
  • Programmable Anti-Backlash Pulse Width
  • 3-Wire Serial Interface
  • Digital Lock Detect
  • Power Down Mode

There is a newer version of this part available

ADF4106 PRODUCTION

6 GHz integer-N PLL

ADF4111
Single, Integer-N, 1.2 GHz PLL With Programmable Prescaler And Charge Pump
ADF4111 Functional Block Diagram ADF4111 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers & Multipliers 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
LDO Linear Regulators 3
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modulators & Demodulators 2
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
Operational Amplifiers (Op Amps) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
RF Mixers 2
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Switching Regulators & Controllers 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4111

ADF4111 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4111 Single, Integer-N, 1.2 GHz PLL With Programmable Prescaler And Charge Pump.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4111
ADF4111 Evaluation Board
ADF411X Evaluation Board ADF411X Evaluation Board - Top View ADF411X Evaluation Board - Bottom View

Latest Discussions

Recently Viewed