ADP3334
ADP3334
NOT RECOMMENDED FOR NEW DESIGNSHigh Accuracy Low IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $1.41
Viewing:
Overview
|
|
ADP7104 20 V, 500 mA, Low Noise, CMOS LDO
The ADP3334 is a member of the ADP333x family of precision low dropout anyCAP® voltage regulators. The ADP3334 operates with an input voltage range of 2.6 V to 11 V and delivers a continuous load current up to 500 mA. The novel anyCAP® architecture requires only a very small 1 µF output capacitor for stability, and the LDO is insensitive to the capacitor’s equivalent series resistance (ESR). This makes ADP3334 stable with any capacitor, including ceramic (MLCC) types for space restricted applications.
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Frequently Asked Questions 1
Brochure 1
Circuit Note 4
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP3334ACPZ-REEL7 | 8-Lead LFCSP (3mm x 3mm) | ||
| ADP3334ARMZ-REEL7 | 8-Lead MSOP | ||
| ADP3334ARZ | 8-Lead SOIC | ||
| ADP3334ARZ-REEL | 8-Lead SOIC | ||
| ADP3334ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 8, 2025 - 24_0103 Qualification of Wafer Fabrication Site at Analog Devices, Inc. Camas for CBCMOS2 Products |
||
| ADP3334ACPZ-REEL7 | PRODUCTION | |
| ADP3334ARMZ-REEL7 | PRODUCTION | |
| ADP3334ARZ | PRODUCTION | |
| ADP3334ARZ-REEL | PRODUCTION | |
| ADP3334ARZ-REEL7 | PRODUCTION | |
|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
| ADP3334ACPZ-REEL7 | PRODUCTION | |
|
Apr 24, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADP3334ACPZ-REEL7 | PRODUCTION | |
|
Sep 10, 2012 - 11_0020 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to StatsChippac Malaysia. |
||
| ADP3334ACPZ-REEL7 | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| ADP3334ARMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADP3334ARMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADP7104 | RECOMMENDED FOR NEW DESIGNS | 20 V, 500 mA, Low Noise, CMOS LDO |
Tools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool