AD9745
PRODUCTIONDual 12-Bit 250 MSPS Digital-to-Analog Converters
- Part Models
- 2
- 1ku List Price
- Starting From $17.15
Overview
- High dynamic range, dual DACs
- Low noise and intermodulation distortion
- Single carrier W-CDMA ACLR = 80 dBc at 61.55 MHz
- Innovative switching output stage permits useable outputs beyond Nyquist frequency
- LVCMOS inputs with dual-port or optional interleaved single-port operation
- Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full-scale
- Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
- Internal 1.2 V precision reference voltage source
- Operates from 1.8 V and 3.3 V supplies
- 315 mW power dissipation
- Small footprint, RoHS-compliant, 72-lead LFCSP
The AD9743/AD9745/AD976/AD9747 are pin-compatible, high dynamic range, dual digital-to-analog converters (DACs) with 10-/12-/14-/16-bit resolutions and sample rates of up to 250 MSPS. The devices include specific features for direct conversion transmit applications, including gain and offset compensation, and they interface seamlessly with analog quadrature modulators, such as the ADL5370.
A proprietary, dynamic output architecture permits synthesis of analog outputs even above Nyquist by shifting energy away from the fundamental and into the image frequency.
A serial peripheral interface (SPI) port provides full programmability. In addition, some pin-programmable features are offered for those applications without a controller.
Product Highlights
- Low noise and intermodulation distortion (IMD) enables high quality synthesis of wideband signals.
- Proprietary switching output for enhanced dynamic performance.
- Programmable current outputs and dual auxiliary DACs provide flexibility and system enhancements.
Applications
- Wireless infrastructure:
W-CDMA, CDMA2000, TD-SCDMA, WiMAX - Wideband communications:
LMDS/MMDS, point-to-point - Instrumentation:
Radio Frequency (RF) signal generators, arbitrary waveform generators
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9745BCPZ | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| AD9745BCPZRL | 72-Lead LFCSP (10mm x 10mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9745BCPZ | PRODUCTION | |
| AD9745BCPZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Fanout Buffers 1 | ||
| ADCLK914 | RECOMMENDED FOR NEW DESIGNS | Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer |
| Modulators & Demodulators 15 | ||
| AD8345 | PRODUCTION | 140 MHz to 1000 MHz Quadrature Modulator |
| AD8346 | PRODUCTION | 2.5 GHz Direct Conversion Quadrature Modulator |
| ADL5370 | PRODUCTION | 300 MHz TO 1000 MHz Quadrature Modulator |
| ADL5371 | RECOMMENDED FOR NEW DESIGNS | 500 MHz TO 1500 MHz Quadrature Modulator |
| ADL5372 | PRODUCTION | 1500 MHz TO 2500 MHz Quadrature Modulator |
| ADL5373 | PRODUCTION | 2300 MHz TO 3000 MHz Quadrature Modulator |
| ADL5374 | Obsolete | 3000 MHz TO 4000 MHz Quadrature Modulator |
| ADL5375 | PRODUCTION | 400 MHz TO 6 GHz Broadband Quadrature Modulator |
| AD8349 | PRODUCTION | 700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator |
| ADL5385 | RECOMMENDED FOR NEW DESIGNS | 30 MHz TO 2200 MHz Quadrature Modulator |
| ADL5386 | Obsolete | 50 MHz to 2200 MHz Quadrature Modulator with Integrated Detector and VVA |
| ADRF6701 | Obsolete | 400 MHz to 1250 MHz Quadrature Modulator with 750 MHz to 1150 MHz Fractional-N PLL and Integrated VCO |
| ADRF6702 | LAST TIME BUY | 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO |
| ADRF6703 | Obsolete | 1550 MHz to 2650 MHz Quadrature Modulator with 2100 MHz to 2600 MHz Fractional-N PLL & Integrated VCO |
| ADRF6704 | Obsolete | 2050 MHz to 3000 MHz Quadrature Modulator with 2500 MHz to 2900 MHz Fractional-N PLL & Integrated VCO |