ADL5370

PRODUCTION

300 MHz TO 1000 MHz Quadrature Modulator

Viewing:

Overview

  • Output frequency range: 300 MHz to 1000 MHz
  • Modulation bandwidth: >500 MHz (3 dB)
  • 1 dB output compression: 11 dBm @ 450 MHz
  • Noise floor: −160 dBm/Hz
  • Sideband suppression: −41 dBc @ 450 MHz
  • Carrier feedthrough: −50 dBm @ 450 MHz
  • Single supply: 4.75 V to 5.25 V
  • 24-lead LFCSP package

The ADL5370 is the first in the fixed-gain quadrature modulator (F-MOD) family designed for use from 300 MHz to 1000 MHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communication systems.

The ADL5370 provides a greater than 500 MHz, 3 dB baseband bandwidth, making it ideally suited for use in broadband zero IF or low IF-to-RF applications and in broadband digital predistortion transmitters.

The ADL5370 accepts two differential baseband inputs and a single-ended LO and generates a single-ended 50 Ω output.

The ADL5370 is fabricated using the Analog Devices, Inc. advanced silicon-germanium bipolar process. It is available in a 24-lead, exposed-paddle, Pb-free, LFCSP package. Performance is specified over a −40°C to +85°C temperature range. A Pb-free evaluation board is available.

Applications

  • Cellular communication systems at 450 MHz CDMA2000/GSM
  • WiMAX/broadband wireless access systems
  • Cable communication equipment
  • Satellite modems

ADL5370
300 MHz TO 1000 MHz Quadrature Modulator
ADL5370-fbl ADL5370 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 7
AD9747 PRODUCTION Dual 16-Bit 250 MSPS Digital-to-Analog Converters
AD9125 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
AD9122 PRODUCTION Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9146 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
AD9783 PRODUCTION Dual 16-Bit, LVDS Interface 500 MSPS DAC
AD9117 PRODUCTION Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
Phase-Locked Loop (PLL) Synthesizers 3
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5370

ADL5370 Evaluation Board

Product Details

ADL5370-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IBBP, IBBN, QBBP, and QBBN). The RF output signal is available at the SMA connector labeled VOUT.

EVAL-ADL5370
ADL5370 Evaluation Board

Latest Discussions

Recently Viewed