Product Index
Amplifiers, D/A Converters, References
Analog-to-Digital Converters
Digital Communication and Supervisory
Signal Processing, Regulation, & Control
Amplifiers, D/A Converters, References
µPower References
Low-noise ADR290/291/292
XFET™: Better than bandgap
The ADR290, ADR291, and ADR292 are
precision 2.048, 2.5, and 4.096-V low-noise
micropower precision references. They
employ a new reference technology, XFET™
(eXtra implanted junction FET), offering
the benefits of low supply current and very
low thermal hysteresis, with substantially
lower noise than bandgaps and lower power
than buried Zeners.
They are specified for 2.7, 3.0, and 5.0-V
min supply voltage, 15, 15, and 18 mA max
supply current, 420, 480, and 640 nV Hz
noise density at 1 kHz. The best grades have
initial accuracy to within ±2-mV and 8-ppm
/°C tempco. Minimum full-load output
current is 5 mA. Each is available in three
performance grades specified at –40 to
+85°C and –25 to +85°C. They are available
in 8-lead SOICs and TO-92s, and 3-pin
TSSOPs. Prices start at $1.95 in 1000s.
14-Bit, 125-MSPS D/A
AD9764 TxDAC® : 2.7 to 5.5 V
Optimized for SFDR, THD, IMD
The AD9764 brings 14-bit-resolution to the
TxDAC® series of high-performance, low-power,
pin-compatible CMOS DACs. It is
designed for reconstructing wideband, high-dynamic-
range signals in communications
and test equipment. Its excellent IMD and
SFDR performance for single- and multitone
signals upgrades existing communication
systems and permits new wideband transmit
architectures. Its applications include base
stations and ADSL & HFC cable modems.
Characteristics include update rate of 100
MSPS min, 125 typical, 2.7 to 5.5-V supply
voltage, on-chip reference, 20-mA current
output, 45 mW dissipation @ 3 V, and Sleep
mode. The CMOS device is available in a
28-lead SOIC for temperatures from –40 to
+85°C. An evaluation board is available.
Prices are $19.18 in 1000s for the AD9764,
$150 for the evaluation board.
Dual 10-Bit TxDAC+™
40-MSPS AD9761 for I&Q has
dual 23 interpolation filters
The AD9761, the latest addition to ADI’s
family of transmit DACs, is a subsystem-on-a-
chip, based on the TxDAC® core.
It consists of a matched pair
of high-performance 40-MSPS 10-bit
DACs, optimized for low distortion (58-dB
SINAD, 9.5 ENOB, 65-dB SFDR) for
flexible handling of QAM I & Q data.
Included are a pair of 2´ digital interpolation
filters with 62.5-dB stop-band rejection and
an on-chip 1.2-V reference.
The AD9761 provides 10-mA of output
current and operates on a 2.7 to 5.5-V supply
with only 200 mW dissipation at 3 V. A Sleep
mode reduces input current by a factor
of about 9. The DACs share a common
20-MSPS interleaved data interface.
Operation is from –40 to +85°C, and the
device is housed in a 28-lead SSOP. Its price
(1000s) is $11.95.
Dual 8-Bit Serial DAC
Lo-power +2.7/+5.5-V Ad7303
in 8-pin PDIP, SOIC, µSOIC
The AD7303 is a dual 8-bit serial input,
voltage-output D/A converter with a supply
voltage range of +2.7 to +5.5 V. Its on-chip
precision output voltage buffers allow the
DAC outputs to swing rail-to-rail. The
shared input is a 3-wire serial interface that
operates at clock rates up to 30 MHz; it is
compatible with QSPI, SPI, microwire, and
digital signal-processor interface standards.
The control portion of the 16-bit input
register addresses the relevant DAC,
provides device or chip power-down, selects
internal or external reference, and can
provide for simultaneous updating.
Ideal for portable battery-operated
equipment, the AD7303 consumes only
7.5 mW max at 3 V and less than 3 mW with
full power-down. It is available in 8-pin
plastic DIP, SOIC, and µSOIC, for –40 to
+105°C. Prices start at $2.35 in 1000s.
Triple IFB Op Amp
AD8023 has 250-MHz BW
Drives heavy capacitive loads
The AD8023 has a trio of fast-settling
current-feedback operational amplifiers with
individual Disable on a single silicon chip.
They can drive loads (including capacitive)
at up to 70 mA, while drawing only 10 mA
max quiescent current. This makes the
device useful in RGB video systems that
require good flatness over a wide bandwidth,
while drawing minimal power. Bandwidth is
250 MHz (10 MHz with 0.1-dB flatness),
with 1200 V/ms slew rate and 30-ns 0.1%
settling (300 pF, 1 k load).
Video differential gain and phase errors are
0.06% and 0.02°. The Disable feature (1.3-
mA power-down, high-impedance output)
turnoff time is 30 ns. The AD8023 operates
(–40 to +85°C) with single (+4.2 to +15 V)
or dual (±2.1 to ±7.5 V) supplies, and the
device is housed in a 14-lead plastic SOIC.
Price (1000s) is $3.99.
260-MHz Dual Buffer
AD8079: 0.01% G, 0.028
60.1-dB flat to 50 MHz
The AD8079 is a dual fixed gain buffer for
video and other wideband applications. It is
optionally available with pin-strappable fixed
gains of +2, +1, and –1 (A grade) and +2.2,
+1, and –1.2 (B grade); the latter permits
compensation of system gain losses. The 70-
mA output can drive up to 8 video loads.
Bandwidth is 260 MHz (–3 dB), and
response is flat within ±0.1 dB to >50 MHz.
Typical applications are for differential
driving of twisted pair wiring, and for
buffering inputs and outputs of switches,
such as the AD8116 crosspoint. Differential
gain and phase errors are 0.01% and 0.02°,
respectively, and crosstalk is –70 dB at
5 MHz. Quiescent dissipation is only 50 mW
per amplifier. The device operates on
supplies from ±3 V to ±6 V and is available
in an 8-pin plastic SOIC. Prices start at
$3.50 (1000s).
Return to Product Index
Analog-to-Digital Converters
8-Bit, 32-MSPS ADC
Low-$ AD9280: 2.7 to 5.5 V
Has 300-MHz analog BW
The AD9280 is a low cost 8-bit, 32-MSPS
A/D converter with 2.7 to 5.5-V single-supply
operation and low power
consumption (95 mW at 3 V). It has a wide-bandwidth
input sample-hold (300 MHz),
a programmable internal reference, and a
flexible input structure. It also incorporates
clamping (useful in video "dc restoring"),
Sleep mode (to conserve power), an out-of-
range indicator, and 3-state output
buffers. The AD9280 is used to digitize
high-speed analog data in video, CCD
signal chains (scanners, etc.), and com-munications
systems.
Performance includes differential non-linearity
of 0.2 LSB, and 7.7 ENOB at
16 MHz. The AD9280 is housed in a 28-
pin SSOP, for temperatures from –40 to
+85°C, and is pin-compatible to the 10-bit
AD9200. Price in 1000s is $3.37.
B24-Bit - ADC
AD7731 has buffered inputs
serial interface, on-chip PGA
The AD7731 is a complete 24-bit low-noise
(55 nV rms typical), high-throughput A/D
converter for industrial measurement and
process-control applications. It incorporates
a 7-step binary-programmable-gain
amplifier, allowing input signal ranges from
20 mV to ± 1.28 V. Throughput is
programmable, from 50 Hz up to 6400 Hz.
The sigma-delta architecture uses an analog
modulator and a low-pass programmable
digital filter, allowing adjustment of filter
cutoff, output rate, and settling time.
Its 3-wire serial output is compatible with
microcontrollers & digital signal processors.
It operates from a single +5-V power supply
and can accept external references ranging
from 1 V up to (and including) the +5-V
positive rail. It is available for –40 to +85°C
packaged in 24-lead PDIP, SO, and TSSOP.
1000-lot price is $9.86.
16-Bit, 5-V ADCs
AD977 upgrades ADS7809
AD977A: 200-ksps thruput
The AD977 and AD977A are 16-bit serial-output
A/D converters with a wide choice
of analog input ranges (±10 V, ±5 V, ±3.3 V,
and 0 to 10, 5, and 4 V). Requiring minimal
support circuitry and low power, they
contain internal references, provide low
cost/performance, and run from a single
+5-V supply. Their inputs are protected
against voltages up to ±25 V. Consuming
only 100 mW, the AD977A runs at 200 ksps
(100 ksps for the AD977). In the power-down
mode, dissipation is only 50 uW.
The devices contain a successive-approximation
ADC, an internal 2.5-V
reference, and a high-speed serial interface,
and include on-chip clock circuits. Available
in 20-lead plastic DIPs and SOICs, and 28-
lead SSOPs, they operate from –40 to
+85°C. Price (1000s) in PDIP is $20 for
AD977, and $26 for AD977A.
8-,10-Bit ADCs
2.7 to 5.5-V AD7819/AD7813
have 200/400-ksps thruput
The AD7819 and AD7813 are pin-compatible
8- and 10-bit low-power single-supply
sampling A/D converters. They are
housed in 16-pin DIP, SOIC and TSSOP
packages. Normally dissipating a low
17.5 µW max in full operation, they
dissipate 5 µW max in power down; and in
the automatic-power-down-between-conversions
mode, the AD7813 dissipates
only 34.6 µW max at 1 ksps, and 3.5 mW
max at 100 ksps.
Both devices have an identical 8-bit parallel
interface for easy interfacing to µPs and
DSPs. The AD7813 reads out 10 bits with a
2nd 2-bit byte. The AD7819 and AD7813
operate over respective temperature ranges
of –40 to +125°C and –40 to +105°C. They
can use an external precision reference or
the power supply. Prices (1000s) are $1.95
(AD7819) and $2.55 (AD7813).
4- & 8-Channel ADCs
10-bit serial AD7811/AD7812:
350 ksps thruput, 2.5-5.5 VS
The AD7811 and AD7812 are 10-bit
sampling A/D converters with serial digital
interfaces and multiplexed 4- and 8-channel
analog inputs. They operate from 2.7 to 5.5-
V supplies and have a maximum throughput
of 350 ksps. They accept analog inputs over
the range of 0 V to +VDD; and users can
employ the on-chip references, external
precision references, or the supply voltage.
Their low power consumption (315 µW at
10 ksps), ability to power down after
conversions, and small package size (16-pin
TSSOP) make these devices particularly
suitable for portable and power-consumption-
critical applications.
The serial interface is compatible with the
serial interfaces of most µCs and DSPs. A
Package Address pin allows bus sharing.
Operation is specified from –40 to +105°C.
Prices (1000s) are $2.90 and $3.30.
8-, 10-Bit Serial ADCs
AD7823/AD7810 operate on
2.7–5.5 V; 8-pin DIP, SO, µSO
The AD7823 and AD7810 are pin-compatible
8- and 10-bit low-power single-supply
sampling A/D converters with serial
interfaces and maximum throughput rates
of 135 and 350 ksps. They are housed in 8-
pin DIP, SOIC and µSOIC packages.
Normal dissipation, a low 17.5 µW max in
full operation, drops to 5 µW max in power
down (data can be read); and in automatic-power-
down-between-conversions mode,
the AD7810 dissipates only 27 µW max at
1 ksps, and 2.7 mW max at 100 ksps.
Both devices have microcontroller-compatible
serial interfaces for fast, easy
interfacing. The AD7823 and AD7810
operate over respective temperature ranges
of –40 to +125°C and –40 to +105°C. They
can use an external precision reference or
the power supply. DIP-package prices
(1000s) are respectively $1.95 & $2.45.
Return to Product Index
Digital Communication and Supervisory
DECT IF Transceiver
AD6402 integrated subsystem
for multichannel base stations
The AD6402 is an IF subsystem used in
high-performance TDMA (time-domain
multiple access) digital radios employing
FSK, GFSK, FM, and QPSK modulation
schemes. Designed primarily for digital
enhanced cordless communication (DECT),
it can be used in any similar radio
architecture with 1-MBPS bit rates. Highly
integrated, it includes a limiter stage with
inter-stage filter, RSSI detection, a PLL
demodulator, IF VCO, IF buffers, VCO
regulator, and power management.
The AD6402 has multiple power-down
modes to maximize battery life. Using an on-chip
PLL demodulator, it requires no
manufacturing trims; an integrated 2nd IF
filter further reduces external component
count. It will operate with ³2.7-V supply, is
housed in a 28-pin SSOP, and operates from
–25 to +85°C. Price in 1000s is $6.55.
1-Chip RAS Modem
Interfaces ISP serial T1 or
E1 lines to digital network
The ADSP-21mod870 is the world’s first
complete single-chip digital modem for
remote-access servers (RAS). It is optimized
for implementing a complete V.34/56K
modem. Since its bundled cost includes
software, controller, memory, and data
pump, it needs no external memory or data
controller. At 2.58 cm2 (0.4 in2 ), and
dissipating only 140 mW (3.3 V) in the
active mode, it has the smallest size and
lowest dissipation per channel—plus the
lowest cost—among available alternatives.
Based on the ADSP-2100 family
architecture, each chip (i.e., modem port)
can be reprogrammed on demand. New
protocols can be downloaded, existing
protocols updated. Any protocols may be
loaded automatically depending on the user’s
modem speed. Packaging is 100-pin TQFP.
Bundled per-channel cost is $28.
MODIO™ HSP Codec
AD1821 single-chip audio &
comm subsystem for PCs
The single-chip AD1821 MODIO™
(modem over audio) Soundcomm™ HSP
audio and communications subsystem for
personal computers includes the AD1821
mixed-signal controller IC and MODIO host
signal-processing (HSP) software drivers. It
has full legacy compatibility with applications
written for Soundblaster Pro and AdLib, also
servicing Microsoft PC 97 applications.
Included are an OPL3-compatible music
synthesizer, Phat™ circuitry for stereo
output phase expansion, a joystick interface
with timer, serial ports for DSP and I 2 S (2).
The MODIO drivers use CPU resources to
implement the flow of high-speed fax, data,
and voice (with Echo Cancellation) while
simultaneously handling audio signals. The
AD1821 operates from a +5-V supply, is
housed in a 100-lead PQFP. Price (10,000
per month) is $18 ($15 modem only).
Faxcode 2252
DDS with On-Chip D/A
AD9832 is complete, for
25-MHz clock, has 10-bit DAC
The AD9832 is a low-cost, complete direct
digital synthesizer (DDS) on a chip, with 25-
MHz clock speed and 10-bit resolution. It
includes a phase accumulator, sine lookup
table, and on-chip D/A converter to generate
an output sine wave with an SFDR of
72 dBc. On-chip frequency and phase
registers can be used to perform modulation,
such as FSK, PSK, and QPSK. Frequency
accuracy can be controlled to 1 part in
4x109. A serial interface is provided for
loading settings and modulation signals.
Typical applications include DDS tuning
and digital demodulation. Housed in a 16-
pin TSSOP, it operates with a 3- or 5-V single
supply, consuming 45 mW. A power-down
capability (3 & 5 mW residual power with
3- & 5-V supplies) aids power conservation
in battery-powered operations. Operation is
from –40 to +85°C. Price in 1000s is $5.00.
RS-485 Transceivers
Full-duplex ADM488, 489
are in 8-pin µSOIC, TSSOP-14
The ADM488 and ADM489 are low-power
full-duplex (receive and transmit) differential
line transceivers suitable for communication
on multipoint bus transmission lines. Like
other industry-standard devices, they meet
EIA Standards RS-485 and RS-422, but
with less quiescent current (37-µA IDD),
greater supply tolerance (10%), and smaller
packaging (TSSOP: ADM489) than is
typically available in comparable devices.
In addition, their 2-kV EFT protection
meets IEC1000-4-4, and EMI immunity
meets IEC1000-4-3. They are short-circuit
protected and have controlled slew rate for
low EMI. The ADM489 is available in 14-
pin DIP and SOIC, as well as 16-pin TSSOP;
the ADM488 is in 8-lead plastic DIP and
narrow-body SOIC. Supply voltage is +5 V;
operation is from –40 to +85°C. Price
(1000s) is $1.10.
µP Supervisory IC
ADM1232 provides manual
or Vcc-out-of-tolerance Reset
The ADM1232 is a microprocessor
supervisory circuit with existing second
sources. It can monitor µP supply voltage
tolerance (selectable –5%, –10%); it can detect
an external interrupt; and its watchdog timer
determines (with selectable time delay) when
the mP has locked up. The device can then
respond to any of these stimuli with a direct
or complementary RESET signal.
A universally required component of digital
systems, typical applications of the
ADM1232 are in microprocessor systems,
portable equipment, computers, controllers,
intelligent instruments, automotive systems,
and for protection against mP failure. The
ADM1232 operates at +5 V, with 500-µA
maximum quiescent current drain. It is
available for –40 to +85°C in 8 lead PDIP,
narrow SOIC, and microSOIC, as well as
16-lead wide SOIC. Price (1000s) is $0.90.
Return to Product Index
Signal Processing, Regulation & Control
Low-Cost SHARCs
ADSP-21061 for 5 V
ADSP-21061L for 3.3 V
The ADSP-21061 and ADSP-21061L are
fast (up to 50 MIPS/150MFLOPS), low-cost
versions of the SHARC® (super
Harvard architecture computer) 32-bit
floating-point processor family. Code-compatible
to their kin, they differ mainly
in memory (1 Mbit of on-chip SRAM vs.
up to 4 Mbits), with 6 instead of 10 DMA
channels and no link ports (nevertheless, up
to 6 SHARCs can be used in cluster
multiprocessing). They are supported by
SHARC EZ-Kit Lite low-cost evaluation
board and development tools—including a
C compiler. Applications include prosumer
audio, communications, imaging, industrial.
Housed in a 240-lead metric PQFP, for 0 to
+85°C, peak performances of 100/120/150
MFLOPS are available at 33/40/50 MIPS.
Prices in 1000s for the ADSP-21061 and L
start at $64/$39. The EZ-Kit Lite is $179.
CCD/CIS Processor
10-bit AD9805 is complete
1-chip CCD imaging front end
The AD9805, like the pin-compatible 12-
bit AD9807 (Analog Dialogue 31-1, p. 19), is
a complete single-chip analog front end
(AFE) for converting outputs from CCD
(charge-coupled device) and CIS (contact
image sensor) modules to digital data. It
requires no external active circuitry, just a
few capacitors. Typical applications are in
scanners and other CCD signal-processing
applications, such as digital cameras.
It includes a 10-bit, 6-MSPS A/D converter,
an integrated triple-correlated double
sampler, programmable-gain amplifiers,
pixel rate digital gain and offset adjustments,
an internal voltage reference, and a µP-compatible
control interface. It uses a 5-V
supply (500 mW) and is compatible with
3.3- and 5-V digital I/O. Specified for 0 to
+70°C, it is packaged in a 64-pin PQFP.
Price (1000s) is $9.50
CCD Processor
For electronic cameras: 10-
bit 18-MSPS full speed CDS
The AD9801 is a complete CCD signal
processor developed for electronic cameras.
It is well-suited for both video conferencing
and consumer-level still camera applications.
Its signal-processing chain comprises a high-speed
(18-MSPS) correlated double sampler
(CDS), a low noise, wideband variable-gain
amplifier (0 to 31.5 dB, linear in dB), and a
10-bit, 18-MSPS A/D converter (±0.5-LSB
DNL, no-missing-codes guaranteed). Also
included are an on-chip voltage reference
and the required clamping circuitry for
simple ac coupling. Digital output control
is 3-state.
The AD9801 operates from a single +3-V
supply and typically consumes 185 mW
(15 µW in power-down mode). It is
packaged in space-saving 48-pin TQFP and
specified for an operating temperature range
of 0 to +70°C. Price is $8.50 (1000s).
Regulator Controller
ADP3310 is a low-noise high
precision LDO in 8-pin SOIC
The ADP3310 is a precision voltage-regulator
controller that can be used with
an external power PMOS device, such as the
NDP6020P, to form a two-chip low-dropout
linear regulator with only 70 mV of
dropout voltage at 1 A. Its low headroom,
low quiescent current (800 mA), and low
shutdown current (1 µA) help prolong
battery life in battery-powered systems.
Its accuracy spec is ± 1.5% over line, load,
and temperature. Handling up to 10 A of
current, it is stable with 10-µF output
capacitance.
Protection includes an internal gate-to source
clamp, and current limiting, with foldback.
Operating voltage is from +2.5 to +15 V. It
is packaged in an 8-lead SOIC and has a –
40 to +85°C ambient temperature range. 4
fixed output options are available: 1.8, 3, 3.3,
& 5 V. Price (1000s) is $0.94.
AC Motor Controller
Single-chip ADMC330 joins
DSP & MC peripherals
The ADMC330 is a low-cost single-chip
controller comprising a 20-MIPS ADSP-2171
core (with on-chip RAM and ROM)
and the necessary motor-control peripherals,
including a 3-phase center-based PWM
generator, a seven-channel (3 independent,
4´1 multiplexed) slope/comparator ADC, 8
bits of digital I/O, etc. It is used for ac motor
control in domestic appliances, industrial
machinery, electric vehicles, and wherever
else electric motors must be controlled.
On a single chip, the DSP performs all the
necessary calculations required for closed-,
open-, or servoloop motor control; and the
motor-control peripherals initiate the
appropriate PWM waveforms—all with little
external circuitry and software overhead. The
ADMC330, in an 80-lead TQFP, uses +5 V,
operates from –40 to +85°C. Price is $13.60
(1000s). An evaluation kit is $395.
LD Regulators
50/200-mA ADP3300/3303
use any type quality capacitor
The ADP3300 and ADP3303 are anyCAP™
low-dropout linear regulators with wide
input voltage range (3.2 to 12 V) , high
accuracy (± 0.8% @ 25°C), and low
dropout voltage. The 50-mA ADP3300,
with dropout voltage of 80 mV, is housed
in a tiny SOT23-6 package; and the
200-mA ADP3303 (180 mV) inhabits an
efficient thermally enhanced SO-8
package. Both devices offer a range of
optional regulated output voltages: 2.7, 3.0,
3.2, 3.3. and 5.0 V.
Both devices are stable with a wide range of
capacitor values (>/¡0.47 uF), types, and ESRs
(anyCAP™). Both have low noise, dropout
detector, current- and thermal limiting, and
1-mA shutdown current. The ADP3300
operates from –40 to +85°C, the ADP3303
from–20 to+85°C ambient. Their respective
prices are $0.86 and $1.14 in 1000s.
In North America, call ADI's 24-hour AnalogFax line, 1 (800) 446-6212 and use Faxcode.
All brand or product names mentioned are trademarks or registered trademarks of their respective holders.
Return to Product Index
|