Track-Hold Amplifier

Two Circuits that Use the AD503 to Advantage

The low input current and high slew rate of the AD503J make it an excellent device for track-hold applications. This circuit will track a ±10V input signal at frequencies up to 4kHz. Read full article