Voltage-feedback Op Amps Offer Accurate Clamping

With 175/180-MHz large-signal BW, AD9631/9632 have ultralow distortion; AD8036/8037 have voltage-variable clamped output

The AD9631, AD9632, AD8036 and AD8037 voltage-feedback op amps, manufactured on the Analog Devices XFCB (eXtra-Fast Complementary Bipolar) process, provide outstanding performance at low cost. The AD9631 & AD8036  are unity-gain stable (G ≥ + 1); and the AD9632 & AD8037 excel for application with voltage gain magnitudes ≥ +2V/V or -1 V/V. Read full article