The AD840 series of op amps provides system, instrument, and equipment designers with an unprecedented combination of dc precision and stability, low noise, wide bandwidth, fast settling, low quiescent power consumption, and substantial output drive capability–in short, an outstanding combination of dc and wideband performance, the best available to date. All devices in the series, save one, feature settling time of approximately 100 ns to 0.01% for a 10-V step, along with offsets of 1 mV and less. Read full article