When you are controlling an experiment in a lab or a process in the plant, you often need a system that allows you to divide your overall operation into smaller, easier-to-define tasks, run them at specified times or under specified circumstances, and perhaps run several stations simultaneously, but at different rates—all under the direction of a single mini- or microcomputer system.
You can do all this—and more—with the "multitasking" that is a standard feature of MACSYM 2 and MACSYM 10 Measurement And Control SYsteMs. Read full article