ADP7118
ADP7118
RECOMMENDED FOR NEW DESIGNS20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
- Part Models
- 26
- 1ku List Price
- Starting From $1.05
Viewing:
Overview
- Low noise: 11 µV rms independent of fixed output voltage
- PSRR of 88 dB at 10 kHz, 68 dB at 100 kHz, 50 dB at 1 MHz, VOUT ≤ 5 V, VIN = 7 V
- Input voltage range: 2.7 V to 20 V
- Maximum output current: 200 mA
- Initial accuracy: ±0.8%
- Accuracy over line, load, and temperature
- −1.2% to +1.5%, TJ = −40°C to +85°C
- ±1.8%, TJ = −40°C to +125°C
- Low dropout voltage: 200 mV (typical) at a 200 mA load, VOUT = 5 V
- User programmable soft start (LFCSP and SOIC only)
- Low quiescent current, IGND = 50 μA (typical) with no load
- Low shutdown current: 1.8 μA at VIN = 5 V, 3.0 μA at VIN = 20 V
- Stable with a small 2.2 μF ceramic output capacitor
- Fixed output voltage options: 1.8 V, 2.5 V, 3.3 V, 4.5 V, and 5.0 V
- 16 standard voltages between 1.2 V and 5.0 V are available
- Adjustable output from 1.2 V to VIN – VDO, output can be adjusted above initial set point
- Precision enable
- 2 mm × 2 mm, 6-lead LFCSP, 8-Lead SOIC, 5-Lead TSOT
- AEC-Q100 qualified for automotive applications
The ADP7118 is a CMOS, low dropout (LDO) linear regulator that operates from 2.7 V to 20 V and provides up to 200 mA of output current. This high input voltage LDO is ideal for the regulation of high performance analog and mixed-signal circuits operating from 19 V down to 1.2 V rails. Using an advanced proprietary architecture, the device provides high power supply rejection, low noise, and achieves excellent line and load transient response with a small 2.2 µF ceramic output capacitor. The ADP7118 regulator output noise is 11 μV rms independent of the output voltage for the fixed options of 5 V or less.
The ADP7118 is available in 16 fixed output voltage options. The following voltages are available from stock: 1.2 V (adjustable), 1.8 V, 2.5 V, 3.3 V, 4.5 V, and 5.0 V.
Additional voltages available by special order are 1.5 V, 1.85 V, 2.0 V, 2.2 V, 2.75 V, 2.8 V, 2.85 V, 3.8 V, 4.2 V, and 4.6 V.
Each fixed output voltage can be adjusted above the initial set point with an external feedback divider. This allows the ADP7118 to provide an output voltage from 1.2 V to VIN − VDO with high PSRR and low noise.
User programmable soft start with an external capacitor is available in the LFCSP and SOIC packages.
The ADP7118 is available in a 6-lead, 2 mm × 2 mm LFCSP making it not only a very compact solution, but it also provides excellent thermal performance for applications requiring up to 200 mA of output current in a small, low profile footprint. The ADP7118 is also available in a 5-lead TSOT and an 8-lead SOIC.
Applications
- Regulation to noise sensitive applications
- ADC and DAC circuits, precision amplifiers, power for VCO VTUNE control
- Communications and infrastructure
- Medical and healthcare
- Industrial and instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
3rd Party Solutions 2
Brochure 4
Circuit Note 4
Thought Leadership 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 24_0206 Qualification of Alternate Wafer Fab for TSMC 0.18um 40V BCDMOS Process |
||
| ADP7118ACPZN-R7 | PRODUCTION | |
| ADP7118ACPZN1.8-R7 | PRODUCTION | |
| ADP7118ACPZN2.5-R7 | PRODUCTION | |
| ADP7118ACPZN3.3-R7 | PRODUCTION | |
| ADP7118ACPZN5.0-R7 | PRODUCTION | |
| ADP7118ARDZ | PRODUCTION | |
| ADP7118ARDZ-1.8 | PRODUCTION | |
| ADP7118ARDZ-1.8-R7 | PRODUCTION | |
| ADP7118ARDZ-2.5 | PRODUCTION | |
| ADP7118ARDZ-2.5-R7 | PRODUCTION | |
| ADP7118ARDZ-3.3 | PRODUCTION | |
| ADP7118ARDZ-3.3-R7 | PRODUCTION | |
| ADP7118ARDZ-5.0 | PRODUCTION | |
| ADP7118ARDZ-5.0-R7 | PRODUCTION | |
| ADP7118ARDZ-R7 | PRODUCTION | |
| ADP7118AUJZ-1.8-R7 | PRODUCTION | |
| ADP7118AUJZ-2.5-R7 | PRODUCTION | |
| ADP7118AUJZ-3.3-R7 | PRODUCTION | |
| ADP7118AUJZ-4.5-R7 | PRODUCTION | |
| ADP7118AUJZ-5.0-R7 | PRODUCTION | |
| ADP7118AUJZ-R2 | PRODUCTION | |
| ADP7118AUJZ-R7 | PRODUCTION | |
| ADP7118WAUJZ-1.8-R7 | PRODUCTION | |
| ADP7118WAUJZ-2.5-R7 | PRODUCTION | |
| ADP7118WAUJZ-3.3-R7 | PRODUCTION | |
| ADP7118WAUJZ-5.0-R7 | PRODUCTION | |
|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADP7118ACPZN-R7 | PRODUCTION | |
| ADP7118ACPZN1.8-R7 | PRODUCTION | |
| ADP7118ACPZN2.5-R7 | PRODUCTION | |
| ADP7118ACPZN3.3-R7 | PRODUCTION | |
| ADP7118ACPZN5.0-R7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADP7118ACPZN-R7 | PRODUCTION | |
| ADP7118ACPZN1.8-R7 | PRODUCTION | |
| ADP7118ACPZN2.5-R7 | PRODUCTION | |
| ADP7118ACPZN3.3-R7 | PRODUCTION | |
| ADP7118ACPZN5.0-R7 | PRODUCTION | |
|
Jun 9, 2025 - 25_0153 ADP7118 Package Outline Drawing and Data Sheet Revision |
||
| ADP7118ARDZ | PRODUCTION | |
| ADP7118ARDZ-1.8 | PRODUCTION | |
| ADP7118ARDZ-1.8-R7 | PRODUCTION | |
| ADP7118ARDZ-2.5 | PRODUCTION | |
| ADP7118ARDZ-2.5-R7 | PRODUCTION | |
| ADP7118ARDZ-3.3 | PRODUCTION | |
| ADP7118ARDZ-3.3-R7 | PRODUCTION | |
| ADP7118ARDZ-5.0 | PRODUCTION | |
| ADP7118ARDZ-5.0-R7 | PRODUCTION | |
| ADP7118ARDZ-R7 | PRODUCTION | |
|
Jul 23, 2026 - 2026-0080 ASSEMBLY |
||
| ADP7118AUJZ-1.8-R7 | PRODUCTION | |
| ADP7118AUJZ-2.5-R7 | PRODUCTION | |
| ADP7118AUJZ-3.3-R7 | PRODUCTION | |
| ADP7118AUJZ-4.5-R7 | PRODUCTION | |
| ADP7118AUJZ-5.0-R7 | PRODUCTION | |
| ADP7118AUJZ-R2 | PRODUCTION | |
| ADP7118AUJZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADP7112 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADP7118
- ADP7118-1.8
- ADP7118-2.5
- ADP7118-3.3
- ADP7118-4.5
- ADP7118-5.0
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.