Overview
Features and Benefits
- Full featured evaluation board for the AD7768-1
- PC control in conjunction with EVAL-SDP-CH1Z
- PC software control and data analysis
- Time and frequency domain
- Standalone hardware capability
Product Details
The EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components.
The EV-AD7768-1FMCZ software fully configures the AD7768-1 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EV-AD7768-1FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-1 over USB through the system demonstration platform (EVAL-SDP-CH1Z).
Markets and Technologies
-
- Surveillance Camera Solutions
- Smart Building Utilities Solutions
- Building Lighting Technology Solutions
- HVAC System Technology
- Smart Building Automation Systems
- Building Automation Controllers and Network Solutions
- Environmental Building Monitoring Solutions
- Building Energy Technology Solutions
- Building Fire Safety and Surveillance Solutions
-
- Noise, Vibration, and Harshness (NVH) Automotive Solutions
- Protocol Analyzer Solutions
- Power Circuit Solutions for Instrumentation
- Radio Frequency (RF) and Power Measurement Solutions
- Impedance Measurement and Analysis Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Analytical Instruments
Applicable Parts
Documentation & Resources
-
AD7768-1 Evaluation Board Schematic (Rev. E)4/27/2018PDF643 K
-
AD7768-1 BOM (Rev. B)4/27/2018XLSX19 K
-
AD7768-1 Layout Files (Rev. B)4/27/2018PDF1 M