LT8330

推荐用于新设计

具 1A、60V 开关的低 IQ 升压 / SEPIC / 负输出转换器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • 输入电压范围:3V至40V
  • 超低静态电流和低纹波突发工作模式(Burst Mode®):IQ = 6μA
  • 1A、60V电源开关
  • 集成单反馈引脚的正或负输出电压编程
  • 固定2MHz开关频率
  • 精确的1.6V EN/UVLO引脚阈值
  • 内部补偿和软启动
  • 薄型(1mm) ThinSOT封装
  • 薄型(0.75mm) 8引脚(3mm × 2mm) DFN封装
  • DFN封装经过AEC-Q100认证

LT8330 是一款电流模式 DC/DC 转换器,其能够采用单个反馈引脚产生正或负输出电压。该器件可配置为一个升压、SEPIC 或负输出转换器,消耗的静态电流低至 6μA。低纹波突发模式操作能在非常低输出电流条件下维持高效率,并在典型应用中保持输出纹波低于 15mV。采用内部补偿方式的电流模式架构可在很宽的输入和输出电压范围内实现稳定的运作。这款器件内置了集成型软起动和频率折返功能电路,以控制启动期间的电感器电流。2MHz 的工作频率与小封装选项相结合,可造就低成本和高面积利用率的解决方案。

应用

  • 工业和汽车
  • 电信
  • 医疗诊断设备
  • 便携式电子产品

LT8330
具 1A、60V 开关的低 IQ 升压 / SEPIC / 负输出转换器
LT8330 Application Circuit LT8330 Pin Configuration LT8330 Pin Configuration LT8330 Performance Graph
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
LT8331 推荐用于新设计 具 0.5A、140V 开关的低 IQ 升压 / SEPIC / 负输出转换器开关
LT8335 量产 具 2A、28V 开关的低 IQ 升压 / SEPIC / 负输出转换器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
AD-ACEVSECRDSET-SL

Type 2 EVSE 3.6 kW Charging Cable

特性和优点

  • Complete reference design for Type 2 EVSE Cordset (IC-CPD)
  • Power level from 2.3 kW up to 3.6 kW
  • Designed to comply with the applicable standards - IEC61851, IEC62752
  • Incorporates a 6 mA DC/30 mA rms RCD and a control pilot circuit
  • Stuck relay detection and relay state of health
  • Overtemperature detection
  • Integrated isolation
  • Reduced component count for cost optimization
  • Bluetooth 5.2 interface for connectivity to external devices
  • Open-source software stack to enable custom firmware development

产品详情

The AD-ACEVSECRDSET-SL is a complete Type 2 EVSE 3.6 kW charging cable solution, providing a reference design intended for evaluation and prototyping of electric vehicle (EV) charging systems.

The system includes a 3-channel isolated sigma-delta (Σ-Δ) ADC for voltage and current measurement on the single-phase power input and measurement of the relay voltage for solder contacts detection and relay state of health. Safe operation is enabled by the inclusion of a 6 mA DC / 30 mA rms RCD. Detection of overvoltage, undervoltage, overcurrent, overtemperature and EV diode presence is also available.

A MAX32655 low-power, ARM® Cortex®-M4 Microcontroller implements the logic for system control and communication with the EV over the control pilot interface. A programming and debugging interface are included. The MAX32655 Bluetooth 5.2 interface enables connectivity to external devices.

The design is accompanied by an open-source software stack and reference applications, enabling custom software development to start from a proven implementation validated to meet the applicable standards. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug.

The system is designed to comply with the IEC61851 and IEC62752 standards.

APPLICATIONS

  • EV charging

eval board
SCP-LT8330-EVALZ

LT8330 信号链评估板| 带 1A、60V 开关的升压转换器

产品详情

演示电路 SCP-LT8330-EVALZ 配有升压/ SEPIC /反相转换器 LT8330,并带有 1A、60V 开关。明确说该演示电路是升压转换器,工作输入电压范围为 10V 至 36V,输出电压为 48V。当输入电压为 12V 时,最大输出电流为 135mA。

像信号链电源系列中的所有电路板一样,该板可轻松插入其他 SCP 板中,以形成完整的信号链电源系统,从而能够快速评估低功耗信号链。要评估该评估板,需要一些通用的 SCP 硬件,即:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

为了正确评估 SCP 系列演示板,您将需要 SCP Configurator 配套软件。SCP Configurator 可以帮助您为您的设计选择正确的电路板和拓扑。

请注意,演示手册并未涵盖关于 LT8330 的操作和配置的重要细节。有关该套件的完整说明,请参考 LT8330 数据手册。

eval board
DC2018A

LT8330演示板 | 双电路。1) 10V至36V输入至48V (135mA);2) 4V至36V输入至-12V (270mA)

产品详情

演示电路2018A内置LT8330,一款集成1A、60V开关的低IQ升压/SEPIC/反相转换器。


与同类转换器相比,LT8330支持更高的输入和输出电压,同时大大降低了轻载和空载时的输入电流。LT8330可调节正输出电压或负输出电压且具有2MHz的内部编程开关频率。


 


AD-ACEVSECRDSET-SL
Type 2 EVSE 3.6 kW Charging Cable
AD-ACEVSECRDSET-SL Functional Block Diagram AD-ACEVSECRDSET-SL AD-ACEVSECRDSET-SL Top View AD-ACEVSECRDSET-SL Bottom View
SCP-LT8330-EVALZ
LT8330 信号链评估板| 带 1A、60V 开关的升压转换器
LT8330 Signal Chain Evaluation Board LT8330 Signal Chain Evaluation Board - Top View LT8330 Signal Chain Evaluation Board - Bottom View
DC2018A
LT8330演示板 | 双电路。1) 10V至36V输入至48V (135mA);2) 4V至36V输入至-12V (270mA)
DC2018A Evaluation Board DC2018A Evaluation Board - Top View DC2018A Evaluation Board - Bottom View DC2018A - Schematic

参考电路

DE10-PRO Stratix 10 Accelerator 参考设计

特性和优点

  • Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
  • Full-height, 3/4-length form-factor package
  • Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
  • High-speed parallel Flash memory
  • PCIe Gen3 x16
  • With 2x5 timing expansion header for 1pps or other high precision clock inputs
  • 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
Figure 1. CN0521 Simplified Block Diagram
CN0521 参考设计

USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

特性和优点

  • +26 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0582 Simplified System Block Diagram
CN0582 参考设计

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

特性和优点

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

使用部分


设计和集成工具


视频

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Figure 1. CN0518 Simplified Block Diagram
CN0518 参考设计

USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

特性和优点

  • +25 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
DE10-PRO Stratix 10 Accelerator
CN0521
USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0521 Simplified Block Diagram
EVAL-CN0521-EBZ
EVAL-CN0521-EBZ - Top View
EVAL-CN0521-EBZ - Bottom View
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0582 Simplified System Block Diagram
EVAL-CN0582-USBZ
EVAL-CN0582-USBZ - Top View
EVAL-CN0582-USBZ - Bottom View
CN0518
USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0518 Simplified Block Diagram
EVAL-CN0518-EBZ
EVAL-CN0518-EBZ - Top View
EVAL-CN0518-EBZ - Bottom View

最新评论

近期浏览