アプリケーション・ノート (4)
- AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB)
- AN-1132: DC/DC ステップアップ(昇圧)レギュレータの適用方法 (pdf, 242 kB)
- AN-1132: How to Apply DC-to-DC Step-Up (Boost) Regulators (pdf, 242 kB)
- AN-1106: An Improved Topology for Creating Split Rails from a Single Input Voltage (pdf, 328 kB)
実用回路 (4)
- CN-0190: 堅牢な、6 V ~14 V入力、多電圧、高効率、25Wユニバーサル電源モジュール (pdf, 1012 kB)
- CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB)
- CN-0193: High Voltage (30 V) DAC Powered from a Low Voltage (3 V) Supply Generates Tuning Signals for Antennas and Filters (pdf, 173 kB)
- CN0201: Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels (pdf, 263 kB)
技術関連記事 (2)
技術情報誌 Analog Dialogue (3)
- ANALOG DIALOGUE VOL.45 VOL.9 PLL向けのパワーマネジメント設計
-
Boost Supply and High-Voltage DAC Provide Tuning Signal for Antennas and Filters
Analog Dialogue, Volume 44-12 Back Burner, December 2010 - DC/DCステップアップ(昇圧)レギュレータを活用する方法
データシート (2)
用語集 (1)
メディア掲載一覧 (1)
- アナログのリーダーから提供する 高性能パワー・マネジメント製品(2012年12月) (pdf, 4812 kB)
推奨電源回路例 (9)
-
ADP1613 3.3 Vin, 200 Vout at 2 mA
(pdf, 348 kB)
This design uses a boost converter with quadrupler charge pump. It utilizes an innovative 4 stage charge pump to increase the output voltage of the boost stage by a factor of 4. -
ADP1613 50mA Iout SEPIC-Cuk
(pdf, 411 kB)
Cascoded coupled SEPIC-Cuk converter producing clean ± 9 V rails from a 12V input. -
ADP1613 50mA Iout SEPIC-Cuk
(pdf, 411 kB)
Cascoded coupled SEPIC-Cuk converter producing clean ± 9 V rails from a 12V input. -
ADP1613 Coupled SEPIC converter
(pdf, 88 kB)
Coupled SEPIC converter which converts a 3 -5 V input to a clean 5 V output with very low ripple noise. -
ADP1613 Isolated Flyback Converter; Input +30-
(pdf, 311 kB)
30 - 60V input isolated flyback converter with a "cascode" MOSFET. It uses primary side regulation to avoid the power consumption of a feedback optocoupler. -
ADP1613 SEPIC Converter Vin 30-60 Vout 3.3V 150mA
(pdf, 118 kB)
Cascode SEPIC converter which produces 3.3V output at 0 - 150 mA. -
PRD1209: ±10 Vout from 24 Vin at 100 mA
(pdf, 0)
A SEPIC-Cuk converter used to create a dual rail output from a single input voltage. -
PRD1210: ±15 Vout from 24 Vin at 80 mA
(pdf, 375 kB)
A SEPIC-Cuk converter is used to create a dual rail output from a single input voltage. -
PRD1211: 5.0 Vin, 200 Vout at 2mA
(pdf, 329 kB)
A boost converter with quadrupler charge pump. It utilizes an innovative 4 stage charge pump to increase the output voltage of the boost stage by a factor of 4. This enable us to use a very inexpensive integrated FET boost controller. The power draw was tested at 33 mA with no load.
プレス・リリース (1)
- 産業用機器や計測機器の設計を簡素化し開発時間を短縮するデータ・アクイジションIC「ADAS3022」を発表 (15 Nov 2012)