LTC4357

RECOMMENDED FOR NEW DESIGNS

Positive High Voltage Ideal Diode Controller

Viewing:

Overview

  • Reduces Power Dissipation by Replacing a Power Schottky Diode with an N-Channel MOSFET
  • 0.5μs Turn-Off Time Limits Peak Fault Current
  • Wide Operating Voltage Range: 9V to 80V
  • Smooth Switchover without Oscillation
  • No Reverse DC Current
  • Available in 6-Lead (2mm × 3mm) DFN and 8-Lead MSOP Packages

The LTC4357 is a positive high voltage ideal diode controller that drives an external N-channel MOSFET to replace a Schottky diode. When used in diode-OR and high current diode applications, the LTC4357 reduces power consumption, heat dissipation, voltage loss and PC board area.

The LTC4357 easily ORs power sources to increase total system reliability. In diode-OR applications, the LTC4357 controls the forward voltage drop across the MOSFET to ensure smooth current transfer from one path to the other without oscillation. If the power source fails or is shorted, a fast turn-off minimizes reverse current transients.

Applications

  • N + 1 Redundant Power Supplies
  • High Availability Systems
  • AdvancedTCA Systems
  • Telecom Infrastructure
  • Automotive Systems

LTC4357
Positive High Voltage Ideal Diode Controller
48V, 10A Diode-OR Power Dissipation vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LT4256-1 LT4256-2 Positive High Voltage Hot Swap Controllers
LTC4355 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4357
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1203A

LTC4357 Positive High Voltage Ideal Diode Controller

Product Details

DC1203A: Demo Board for LTC4357 Positive High Voltage Ideal Diode Controller.

DC1203A
LTC4357 Positive High Voltage Ideal Diode Controller
DC1203A Demo Board DC1203A Demo Board DC1203A Demo Board DC1203A Demo Board DC1203A - Schematic

Reference Designs

DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR5-F40W Dev Kit
Terasic TR5-F40W Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE10-PRO Stratix 10 Accelerator Circuits from the lab

Features and Benefits

  • Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
  • Full-height, 3/4-length form-factor package
  • Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
  • High-speed parallel Flash memory
  • PCIe Gen3 x16
  • With 2x5 timing expansion header for 1pps or other high precision clock inputs
  • 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR5-Lite Dev Kit
Terasic TR5-Lite Stratix V FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE5-Net Dev Kit
Terasic DE5-Net Stratix V Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
Altera 100G Development Kit, Stratix V Edition
DK-100G-5SGXEA7N Dev Kit
DK-100G-5SGXEA7N Parts List
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Power Tree
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Terasic TR5-F40W Stratix V GX FPGA Development Kit
TR5-F40W Dev Kit
TR5-F40W Block Diagram
TR5-F40W Power Tree
DE10-PRO Stratix 10 Accelerator
Altera Stratix IV GX FPGA Development Kit
DK-DEV-4SGX230N Dev Kit
LTC Parts List
DK-DEV-4SGX230N Block Diagram
DK-DEV-4SGX230N Power Tree
Altera Audio Video Development Kit, Stratix IV GX Edition
DK-VIDEO-4SGX230N Dev Kit
LTC Parts List
DK-VIDEO-4SGX230N Block Diagram
DK-VIDEO-4SGX230N Power Tree
Terasic TR5-Lite Stratix V FPGA Development Kit
TR5-Lite Dev Kit
TR5-Lite Block Diagram
TR5-Lite Power Tree
Terasic DE5-Net Stratix V Board
DE5-Net Dev Kit
LTC Parts List
DE5-Net Block Diagram
DE5-Net Power Tree
Altera Arria 10 FPGA Development Kit
Arria 10 (Rev E3- Linear Technology) Dev Kit
Arria 10 FPGA Development Kit (Power Tree Representative of Actual Components Used on Board)
Simplied Power Tree that directly steps down 12V to required I/O voltage
Arria 10 (Rev E3- Linear Technology) Dev Kit Block Diagram
Intel Stratix 10 FPGA PCIe Development Kit
Stratix 10 GX PCIE FPGA Development Kit
Stratix 10 GX PCIE FPGA Development Kit Block Diagram
Stratix 10 GX PCIE FPGA Development Kit (Recommended Simplified Power Tree: 12Vin to required I/O voltages)
Stratix 10 GX PCIE FPGA Development Kit (Actual Power Tree representative of components used on board)

Latest Discussions

Recently Viewed