LT1801

PRODUCTION

Dual 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 80MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Voltage Operation: Single or Split Supplies 2.3V to 12.6V
  • Low Quiescent Current: 2mA/Amplifier Max
  • Input Offset Voltage: 350µV Max
  • Input Bias Current: 250nA Max
  • 3mm x 3mm x 0.8mm DFN Package
  • Large Output Current: 50mA Typ
  • Low Voltage Noise: 8.5nV/√Hz Typ
  • Slew Rate: 25V/µs Typ
  • Common Mode Rejection: 105dB Typ
  • Power Supply Rejection: 97dB Typ
  • Open-Loop Gain: 85V/mV Typ
  • Operating Temperature Range: –40°C to 85°C
  • LT1801 is Available in 8-Lead SO, MS8 and DFN Packages
  • LT1802 is Available in 14-Lead SO Package
LT1801
Dual 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps
3V, 1MHz, 4th Order Butterworth Filter 1MHz Filter Frequency Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1801

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

DE10-PRO Stratix 10 Accelerator Circuits from the lab

Features and Benefits

  • Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
  • Full-height, 3/4-length form-factor package
  • Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
  • High-speed parallel Flash memory
  • PCIe Gen3 x16
  • With 2x5 timing expansion header for 1pps or other high precision clock inputs
  • 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
DE10-PRO Stratix 10 Accelerator

Latest Discussions

No discussions on LT1801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed