Variable Gain Amplifiers (VGA)
Products in Category
Related Resources
VIDEO
. Mar 17 2025
09:33Digital Factory of the Future
WEBCAST
.Aug 22 2023
Newest RF and Microwave Component Technology to meet next generation wireless system needs
DESIGN TOOL
.Jan 16 2023
ADIsimRF
WEBCAST
.Aug 23 2022
Accelerating Design Process and Time-to-Market with Synopsys Saber Models for ADI Components
WEBCAST
.Apr 27 2022
Behavioral Sources, Parameters, and Expression Evaluation in LTspice
VIDEO
. Nov 4 2021
01:34ADI’s Complete Precision Signal Chains for Easy System Solutions
VIDEO
. Jul 21 2021
01:01ADL5580 Fully Differential 10 GHz ADC Driver with 10 dB Gain
VIDEO
. Jul 9 2021
17:29ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
VIDEO
. Mar 11 2021
01:00ADA4355: High-speed Photodetector Receiver μModule®
DESIGN TOOL
.Nov 11 2020
ADIsimPLL™
Related Tools
ADIsimRF
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
ADIsimPLL™
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}