LTM4642
RECOMMENDED FOR NEW DESIGNS20VIN, Dual 4A or Single 8A DC/DC μModule Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $23.82
Overview
- Small Form Factor Dual 4A Power Supply
- Wide Input Voltage Range: 4.5V to 20V (2.375V Min with CPWR Bias)
- Dual 180° Out-of-Phase Outputs with 4A DC
- Dual Outputs with 0.6V to 5.5V Range
- Output Voltage Tracking
- ±1.5% Maximum Total DC Output Voltage Error
- Up to 95% Maximum Efficiency
- Phase-Lockable Fixed Frequency 600kHz to 1.4MHz
- Constant On-Time, Valley Current Mode Architecture
- Selectable Burst Mode® Operation
- Output Overvoltage and Overcurrent Protection
- 9mm × 11.25mm × 4.92mm BGA Package
The LTM4642 is a complete dual 4A or single 8A step-down DC/DC μModule® (micromodule) regulator. Included in the package are the switching controller, power FETs, inductor, and all support components. Operating over input voltage ranges of 4.5V to 20V, (2.375V min with external CPWR bias), the LTM4642 supports two outputs with voltage ranges of 0.6V to 5.5V, set by a single external resistor. Its high efficiency design delivers 4A continuous current (5A peak) for each output.
High switching frequency and a valley current mode architecture enable a very fast transient response to line and load changes without sacrificing stability. The two outputs are interleaved with 180° phase to minimize the ripple noise and reduce the I/O capacitors.
The power module is offered in a 9mm × 11.25mm × 4.92mm BGA package. The LTM4642 is RoHS compliant with Pb-free finish.
Applications
- Telecom and Networking Equipment
- Servers
- FPGA Power
Documentation
Data Sheet 1
User Guide 1
LT Journal 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4642EY#PBF | 56-Lead BGA (11.25mm x 9mm x 4.92mm) | ||
| LTM4642IY | 56-Lead BGA (11.25mm x 9mm x 4.92mm) | ||
| LTM4642IY#PBF | 56-Lead BGA (11.25mm x 9mm x 4.92mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4642EY#PBF | PRODUCTION | |
| LTM4642IY | PRODUCTION | |
| LTM4642IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4642EY#PBF | PRODUCTION | |
| LTM4642IY | PRODUCTION | |
| LTM4642IY#PBF | PRODUCTION | |
|
Jul 23, 2019 - 19_0171 Notification of qualification of a new mold compound for the LTM4642 µModule Regulator |
||
| LTM4642EY#PBF | PRODUCTION | |
| LTM4642IY | PRODUCTION | |
| LTM4642IY#PBF | PRODUCTION | |
|
Mar 13, 2019 - 19_0035 Notification of Additional Assembly Location, ASE Korea for LTM4642 |
||
| LTM4642EY#PBF | PRODUCTION | |
| LTM4642IY | PRODUCTION | |
| LTM4642IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 2 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
|
LTC2970 LTC2970-1 |
Dual I2C Power Supply Monitor and Margining Controller | |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4642
LTpowerCAD 2
- LTM4642 Project – Dual Phase Single Output (4.5V-20V to 1.8V @ 8A)
- LTM4642 Project - 20Vin, Dual 4A DC/DC μModule Regulator (4.5-20V to 1.8V @ 4A & 1.2V @ 4A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4642
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.