LTC3614

PRODUCTION

4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter

Viewing:

Overview

  • 4A Output Current
  • 2.25V to 5.5V Input Voltage Range
  • Low Output Ripple Burst Mode® Operation: IQ = 75μA
  • ±1% Output Voltage Accuracy
  • Output Voltage Down to 0.6V
  • High Efficiency: Up to 95%
  • Low Dropout Operation: 100% Duty Cycle
  • Programmable Slew Rate on SW Node Reduces Noise and EMI
  • Adjustable Switching Frequency: Up to 4MHz
  • Optional Active Voltage Positioning (AVP) with Internal Compensation
  • Selectable Pulse-Skipping/Forced Continuous/Burst Mode Operation with Adjustable Burst Clamp
  • Programmable Soft-Start
  • Inputs for Start-Up Tracking or External Reference
  • DDR Memory Mode, IOUT = ±3A
  • Available in a 24-Pin 3mm × 5mm QFN Thermally Enhanced Package
LTC3614
4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
Efficiency and Power Loss vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3614

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3614
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1467A

LTC3614EUDD Demo Board | 4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter

Product Details

Demo Circuit 1467 is a high efficiency, high frequency step-down converter, incorporating the LTC3614 monolithic synchronous regulator. The DC1467A has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 4A of output current. The output voltage of the DC1467A can be set as low as 0.6V, the reference voltage of the LTC3614. The operating frequency range of the DC1467A is either set to a fixed 2.25 MHz by connecting the frequency pin to SVin, set by an external resistor, or synchronized to an external clock, with a range up to 4 MHz. At low load currents, the DC1467A can operate in either noise sensitive applications, due to the capability of the LTC3614 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3614 also has Burst-Mode capability. The Burst Mode clamp can be set externally.

DC1467A
LTC3614EUDD Demo Board | 4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
DC1467A - Schematic

Reference Designs

SoCKit Dev Kit
Arrow/Terasic SoCKit Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR5-Lite Dev Kit
Terasic TR5-Lite Stratix V FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arrow/Terasic SoCKit Development Kit
SoCKit Dev Kit
SoCKit Block Diagram
SoCKit Development Kit Power Tree
Terasic TR5-Lite Stratix V FPGA Development Kit
TR5-Lite Dev Kit
TR5-Lite Block Diagram
TR5-Lite Power Tree

Latest Discussions

Recently Viewed