LTC3414
PRODUCTION4A, 4MHz, Monolithic Synchronous Step-Down Regulator
- Part Models
- 6
- 1ku List Price
- Starting From $7.07
Overview
- High Efficiency: Up to 95%
- 4A Output Current
- Low Quiescent Current: 64µA
- Low RDS(ON) Internal Switch: 67mΩ
- Programmable Frequency: 300KHz to 4MHz
- 2.25V to 5.5V Input Voltage Range
- ±2% Output Voltage Accuracy
- 0.8V Reference Allows Low Output Voltage
- Selectable Forced Continuous/Burst Mode® Operation with Adjustable Burst Clamp
- Synchronizable Switching Frequency
- Low Dropout Operation: 100% Duty Cycle
- Power Good Output Voltage Monitor
- Overtemperature Protected
- Available in 20-Lead Exposed TSSOP Package
The LTC3414 is a high efficiency monolithic synchronous, step-down DC/DC converter utilizing a constant frequency, current mode architecture. It operates from an input voltage range of 2.25V to 5.5V and provides a regulated output voltage from 0.8V to 5V while delivering up to 4A of output current. The internal synchronous power switch with 67mΩ on-resistance increases efficiency and eliminates the need for an external Schottky diode. Switching frequency is set by an external resistor or can be synchronized to an external clock. 100% duty cycle provides low dropout operation extending battery life in portable systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of loads and output capacitors.
The LTC3414 can be configured for either Burst Mode operation or forced continuous operation. Forced continuous operation reduces noise and RF interference while Burst Mode operation provides high efficiency by reducing gate charge losses at light loads. In Burst Mode operation, external control of the burst clamp level allows the output voltage ripple to be adjusted according to the requirements of the application.
Applications
- Point-of-Load Regulation
- Notebook Computers
- Portable Instruments
- Distributed Power Systems
Documentation
Data Sheet 1
User Guide 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3414EFE#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3414EFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LTC3414IFE#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3414IFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LTC3414MPFE#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3414MPFE#TRPBF | 20-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LTC3414EFE#PBF | PRODUCTION | |
| LTC3414EFE#TRPBF | PRODUCTION | |
| LTC3414IFE#PBF | PRODUCTION | |
| LTC3414IFE#TRPBF | PRODUCTION | |
| LTC3414MPFE#PBF | PRODUCTION | |
| LTC3414MPFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC3414EFE#PBF | PRODUCTION | |
| LTC3414EFE#TRPBF | PRODUCTION | |
| LTC3414IFE#PBF | PRODUCTION | |
| LTC3414IFE#TRPBF | PRODUCTION | |
| LTC3414MPFE#PBF | PRODUCTION | |
| LTC3414MPFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Oscillators 1 | ||
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2977 | RECOMMENDED FOR NEW DESIGNS | 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement |
| Supervisory Circuits & Reset ICs 1 | ||
| LTC2935 | PRODUCTION | Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3614 | PRODUCTION | 4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3414
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3414
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.