LTC3418

PRODUCTION

8A, 4MHz, Monolithic Synchronous Step-Down Regulator

Viewing:

Overview

  • High Efficiency: Up to 95%
  • 8A Output Current
  • 2.25V to 5.5V Input Voltage Range
  • Low RDS(ON) Internal Switch: 35mΩ
  • Tracking Input to Provide Easy Supply Sequencing
  • Programmable Frequency: 300kHz to 4MHz
  • 0.8V ±1% Reference Allows Low Output Voltage
  • Quiescent Current: 380μA
  • Selectable Forced Continuous/Burst Mode® Operation with Adjustable Burst Clamp
  • Synchronizable Switching Frequency
  • Low Dropout Operation: 100% Duty Cycle
  • Power Good Output Voltage Monitor
  • Overtemperature Protected
  • 38-Lead Low Profile (0.75mm) Thermally Enhanced QFN (5mm × 7mm) Package
LTC3418
8A, 4MHz, Monolithic Synchronous Step-Down Regulator
2.5V/8A Step-Down Regulator Efficiency and Power Loss vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3418

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3418
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC785A

LTC3418EUHF Demo Board | 2.25V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 8A

Product Details

DC785 is an 8A high efficiency, high frequency buck converter, incorporating the LTC3418 monolithic synchronous regulator. The DC785 has an input voltage range of 2.25V to 5.5V and the jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V or a user-determined value up to 5V. 

DC785A
LTC3418EUHF Demo Board | 2.25V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 8A
DC785A - Schematic

Reference Designs

DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-3CLS200N Dev Kit
Altera Cyclone III LS FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera DSP Development Kit, Cyclone III Edition
DK-DSP-3C120N Dev Kit
LTC Parts List
DK-DSP-3C120N Block Diagram
DK-DSP-3C120N Power Tree
Altera Cyclone III LS FPGA Development Kit
DK-DEV-3CLS200N Dev Kit
LTC Parts List
DK-DEV-3CLS200N Block Diagram
Cyclone III LS FPGA Development Kit
Altera Embedded Systems Development Kit, Cyclone III Edition
DK-EMB-3C120N Dev Kit
DK-EMB-3C120N Block Diagram
DK-EMB-3C120N Power Tree
Altera Cyclone III FPGA Development Kit
DK-DEV-3C120N Dev Kit
LTC Parts List
DK-DEV-3C120N Block Diagram
DK-DEV-3C120N Power Tree

Latest Discussions

No discussions on LTC3418 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed