Overview

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

Markets and Technologies

Applicable Parts

Package Contents

ICE-1000 Emulator Package Contents
  • ICE-1000 emulator
  • 2-meter USB standard-A to mini-B cable

ICE-2000 Emulator Package Contents
  • ICE-2000 emulator with enclosure
  • 6-inch 0.05" cable assembly
  • 10-pin to 14-pin adapter used for connecting to the legacy 0.1" 14-pin JTAG header
  • 2-meter USB standard-A to mini-B cable

System Requirements

  • CrossCore Embedded Studio 1.1.0 or VisualDSP++ 5.1.1 (or higher)

Software

DSP Software

ICE-1000/ICE-2000 firmware (For use with OpenOCD)

Software Development Tools

CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.

VisualDSP++ for Blackfin, SHARC, and TigerSHARC processors is an easy-to-install and easy-to-use integrated software development and debugging environment (IDDE) that enables efficient management of projects from start to finish from within a single interface.

Related Hardware (1)

EZ-Kits