JESD204 Serial Interface
JESD204 Serial Interface and JEDEC Standard Data Converters
The JESD204 and the JESD204B revision data converter serial interface standard was created through the JEDEC committee to standardize and reduce the number of data inputs/outputs between high-speed data converters and other devices, such as FPGAs (field-programmable gate arrays). Fewer interconnects simplifies layout and allows smaller form factor realization without impacting overall system performance. These attributes are important to address the system size and cost constraints of a range of high speed ADC applications, including wireless infrastructure (GSM, EDGE, W-CDMA, LTE, CDMA2000, WiMAX, TD-SCDMA) transceiver architectures, software-defined radios, portable instrumentation, medical ultrasound equipment, and Mil/Aero applications such as radar and secure communications. Analog Devices is an original participating member of the JEDEC JESD204 standards committee and we have concurrently developed compliant data converter technology and tools, and a comprehensive product roadmap to fully enable our customers to take advantage of this significant interfacing breakthrough.
JESD204 Interface Framework
Analog Devices’ JESD204 Interface Framework is a system-level software and HDL package targeted at simplifying system development by providing a performance optimized IP framework that integrates complex hardware such as high speed converters, transceivers and clocks with various FPGA platforms.
High Speed ADC and IF/RF Receiver Products (22)
High Speed DAC Products (13)
RF Transceiver Products
Clock Products
Latest Resources
Webcast
- Streamlining Flexible System Design using RF ADCs with DSP
- Designing Wideband Frontends for GSPS Converters
- ADI Clocks: Optimizing and Supporting JESD204B Interfaces
- High-Performance GSPS Data Converters Improve RADAR & EW Architectures
- Demystifying the JESD204B High-Speed Data Converter-to-FPGA Interface
Technical Articles
- MS-2503: Slay Your System Dragons with JESD204B PDF
- Understanding JESD204B Link Parameters
- Understanding Layers in the JESD204B Specification: A High Speed ADC Perspective, Part 2
- JESD204B Survival Guide PDF
- Prototyping Systems: JESD204B Converters and FPGAs
- Why there's no need to fear JESD204B
- Pair The Right JESD204B Converter With Your FPGA
- Synchronize Multiple ADCs With JESD204B
- Link Synchronation and Alignment in JESD204B: Understanding Control Characters
- LVDS Is Dead? Long Live LVDS & JESD204b
- JESD204B: Critical Link In The FPGA-Converter Chain
- Kick Start Your Designs with JESD204B
- Faster JESD204B Standard Presents Verification Challenges
- What is JESD204 and why should we pay attention to it?
- Understand the digital-output options for high-speed ADCs
- The JESD204/A/B Standard – "Where the Rubber Meets the Road"
Video
- AD-FMCDAQ2-EBZ Wideband RF DAQ Rapid Prototyping FMC Module
- High Speed ADC FMC Development Board with JESD204B
- JESD204B and Why It Should Matter to You (Part 1 of 3)
- Rapid JESD204B Data Converter-to-FPGA Prototyping (Part 2 of 3)
- Implementing JESD204B A/D Converters-to-FPGA Designs (Part 3 of 3)
- Rapid Prototyping with JESD204B using FMC and Xilinx FPGAs
- A Look at the JESD204B Serial Interface EYE Diagram
Tutorial
FPGA Interoperability Reports
- AD9217 and Intel Stratix 10 Interoperability report and Reference Design
- Intel AN-916 (AD9081/AD9082 JESD204C Interoperability with Stratix 10)
- AD9213/Stratix 10 Interoperability Report
- Intel AN-915 (AD9208/AD9689/AD9694/AD9695, Stratix 10)
- Intel AN890 - AD917x/Stratix10 JESD204B Interoperability Report
- PolarFire FPGA and AD9371 Interoperability Testing
- ComCores JESD204B IP and AD9152 Interoperability Report
- Validating ADI Converters Inter-operability with Xilinx FPGA and JESD204B/C IP PDF
- JESD204B Interoperative Report (AD9250 Xilinx Kintex7)