LTC2990

RECOMMENDED FOR NEW DESIGNS

Quad I2C Voltage, Current and Temperature Monitor

Viewing:

Overview

  • Measures Voltage, Current and Temperature
  • Measures Two Remote Diode Temperatures
  • ±0.5°C Accuracy, 0.06°C Resolution (Typ)
  • ±1°C Internal Temperature Sensor (Typ)
  • 14-Bit ADC Measures Voltage/Current
  • 3V to 5.5V Supply Operating Voltage
  • Four Selectable Addresses
  • Internal 10ppm/°C Voltage Reference
  • 10-Lead MSOP Package
LTC2990
Quad I2C Voltage, Current and Temperature Monitor
LTC2990 Application Circuit LTC2990 Pin Configuration LTC2990 Performance Graph
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
Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Level Translators & Buffers 2
LTC4314 PRODUCTION Pin-Selectable, 4-Channel, 2-Wire Multiplexer with Bus Buffers
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
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
DC1338B

LTC2990 Demo Board | I2C Temperature, Current & Voltage Monitor (requires DC2026)

Product Details

DC1338B: Demo Board for LTC2990 I2C Temperature, Voltage and Current Monitor


 


eval board
DC1338B

LTC2990 Demo Board | I2C Temperature, Current & Voltage Monitor (requires DC2026)

Product Details

DC1338B: Demo Board for LTC2990 I2C Temperature, Voltage and Current Monitor


 


DC1338B
LTC2990 Demo Board | I2C Temperature, Current & Voltage Monitor (requires DC2026)
DC1338B Demo Board DC1338B Demo Board DC1338B Demo Board DC1338B Demo Board DC1338B - Schematic
DC1338B
LTC2990 Demo Board | I2C Temperature, Current & Voltage Monitor (requires DC2026)
DC1338B Demo Board DC1338B Demo Board DC1338B Demo Board DC1338B Demo Board DC1338B - Schematic

Reference Designs

MAX 10 NEEK Dev Kit
MAX 10 NEEK Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
MAX 10 NEEK Development Kit
MAX 10 NEEK Dev Kit
MAX 10 NEEK Block Diagram
MAX 10 NEEK Power Tree
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree

Latest Discussions

Recently Viewed