Analog Temperature Sensors
Analog Devices’ analog temperature sensors provide current or voltage output proportional to the absolute temperature with accuracies of up to ±1°C. Our diverse range of analog output temperature
Go to Product Selection Table
Viewing:
Products in Category
AD590S
PRODUCTION
Aerospace 2 Terminal Temperature Transducer, 1uA/°K
LTC2996
PRODUCTION
Temperature Sensor with Alert Outputs
LTC2995
PRODUCTION
Temperature Sensor and Dual Voltage Monitor with Alert Outputs
LTC2997
PRODUCTION
Remote/Internal Temperature Sensor
AD8496
PRODUCTION
Full J-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation
AD8494
PRODUCTION
Full J-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
AD8495
PRODUCTION
Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
AD8497
PRODUCTION
Full K-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation
AD22100
PRODUCTION
Voltage Output Temperature Sensor with Signal Conditioning
AD22103
PRODUCTION
3.3 V Supply, Voltage Output Temperature Sensor with Signal Conditioning
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}