Gyroscopes
Analog Devices’ MEMS gyroscopes and iSensor® MEMS gyroscope subsystems reliably sense and measure the angular rate of an object under complex and severe operating conditions. Our MEMS gyroscope
Go to Product Selection Table
Viewing:
Products in Category
ADXRS910
PRODUCTION
Rollover Detection In-Plane Gyroscope
ADXRS290
RECOMMENDED FOR NEW DESIGNS
Ultralow noise, dual-axis MEMS Gyroscope for Stabilization Applications
ADXRS645
RECOMMENDED FOR NEW DESIGNS
High Temperature, Vibration Rejecting ±2000°/sec Gyroscope
ADXRS646
PRODUCTION
High Stability, Low Noise Vibration Rejecting Yaw Rate Gyroscope
ADXRS642
RECOMMENDED FOR NEW DESIGNS
Vibration Rejecting ±250°/s Yaw Rate Gyroscope
ADXRS649
RECOMMENDED FOR NEW DESIGNS
Fast Starting, ±20,000°/sec Vibration Rejecting Rate Gyro
ADXRS453
RECOMMENDED FOR NEW DESIGNS
High Performance, Digital Output Gyroscope
ADXRS450
RECOMMENDED FOR NEW DESIGNS
±300°/sec High Vibration Immunity Digital Gyro
ADXRS624
PRODUCTION
±50°/s Yaw Rate Gyro
ADXRS623
PRODUCTION
±150°/sec Yaw Rate Gyroscope
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}