Temperature Sensors
Analog Devices offers highly accurate and reliable temperature sensors that provide both analog and digital outputs, making them suitable for industrial, communications, automotive, and digital
Go to Product Selection Table
Viewing:
Subcategories
Analog Temperature Sensors
Analog Devices’ analog temperature sensors provide current or voltage output proportional to the
Digital Temperature Sensors
Analog Devices offers a broad selection of digital temperature sensors with I2C, SPI, and
External Interface Temperature Sensors
Analog Devices provides temperature sensors capable of interfacing with external sensors such as
Fan Speed Controllers
Analog Devices’ fan speed controllers provide all the functionality necessary for a power management
Temperature Switches
Analog Devices' temperature switches monitor temperature and activate digital output when
Products in Category
ADT7604
RECOMMENDED FOR NEW DESIGNS
20-Channel, Data Center Thermal Measurement and Leak Sensing System
MAX31732
RECOMMENDED FOR NEW DESIGNS
Four-Channel Remote Temperature Sensor
AD7415
PRODUCTION
±0.5°C Accurate, 10-Bit Digital Temperature Sensors in SOT-23
MAX30210
PRODUCTION
±0.1°C Accurate, Ultra-Small, Low-Power I2C Digital Temperature Sensor
MAX30207
PRODUCTION
±0.1°C Accurate, 1-Wire® Digital Temperature Sensor
MAX31888
PRODUCTION
±0.25°C Accurate 1-Wire Temperature Sensor
LTM2985
RECOMMENDED FOR NEW DESIGNS
Isolated High Accuracy Digital Temperature Measurement System with EEPROM
MAX31828
RECOMMENDED FOR NEW DESIGNS
Low-Power Temperature Switch with I2C Interface
MAX31829
RECOMMENDED FOR NEW DESIGNS
Low-Power Temperature Switch with I2C Interface
MAX31827
RECOMMENDED FOR NEW DESIGNS
Low-Power Temperature Switch with I2C Interface
Related Tools
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}