AD590S
PRODUCTIONAerospace 2 Terminal Temperature Transducer, 1uA/°K
- Part Models
- 6
- 1ku List Price
- Starting From $801.70
Overview
|
|
The AD590 is a two-terminal integrated circuit temperature transducer that produces an output current proportional to absolute temperature. For supply voltages between 4 V and 30 V the device acts as a high impedance, constant current regulator passing 1 µA/K. Laser trimming of the chip's thin-film resistors is used to calibrate the device to 298.2 µA output at 298.2K (25°C).
The AD590 should be used in any temperature sensing application below 150°C in which conventional electrical temperature sensors are currently employed. The inherent low cost of a monolithic integrated circuit combined with the elimination of support circuitry makes the AD590 an attractive alternative for many temperature measurement situations. Linearization circuitry, precision voltage amplifiers, resistance measuring circuitry and cold junction compensation are not needed in applying the AD590.
In addition to temperature measurement, applications include temperature compensation or correction of discrete components, biasing proportional to absolute temperature, flow rate measurement, level detection of fluids and anemometry.
The AD590 is particularly useful in remote sensing applications. The device is insensitive to voltage drops over long lines due to its high impedance current output. Any well insulated twisted pair is sufficient for operation hundreds of feet from the receiving circuitry. The output characteristics also make the AD590 easy to multiplex: the current can be switched by a CMOS multiplexer or the supply voltage can be switched by a logic gate output.
Documentation
Data Sheet 1
High Dose Rate Radiation Reports 1
Low Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962L8757105VYA | 3-Lead TO-52 | ||
| 5962R8757103VXA | 2-Lead Flatpack | ||
| 5962R8757103VYA | 3-Lead TO-52 | ||
| 5962R8757104VXA | 2-Lead Flatpack | ||
| 5962R8757104VXC | 2-Lead Flatpack | ||
| 5962R8757104VYA | 3-Lead TO-52 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962L8757105VYA | PRODUCTION | |
| 5962R8757103VXA | PRODUCTION | |
| 5962R8757103VYA | PRODUCTION | |
| 5962R8757104VXA | PRODUCTION | |
| 5962R8757104VXC | PRODUCTION | |
| 5962R8757104VYA | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962L8757105VYA | PRODUCTION | |
| 5962R8757103VXA | PRODUCTION | |
| 5962R8757103VYA | PRODUCTION | |
| 5962R8757104VXA | PRODUCTION | |
| 5962R8757104VXC | PRODUCTION | |
| 5962R8757104VYA | PRODUCTION | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962L8757105VYA | PRODUCTION | |
| 5962R8757103VXA | PRODUCTION | |
| 5962R8757103VYA | PRODUCTION | |
| 5962R8757104VXA | PRODUCTION | |
| 5962R8757104VXC | PRODUCTION | |
| 5962R8757104VYA | PRODUCTION | |
|
Aug 23, 2023 - 23_0167 AD590S Aerospace Models Change of Wafer Diameter |
||
| 5962R8757103VXA | PRODUCTION | |
| 5962R8757103VYA | PRODUCTION | |
| 5962R8757104VXA | PRODUCTION | |
| 5962R8757104VXC | PRODUCTION | |
| 5962R8757104VYA | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962R8757103VXA | PRODUCTION | |
| 5962R8757103VYA | PRODUCTION | |
| 5962R8757104VXA | PRODUCTION | |
| 5962R8757104VXC | PRODUCTION | |
| 5962R8757104VYA | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962R8757103VXA | PRODUCTION | |
| 5962R8757103VYA | PRODUCTION | |
| 5962R8757104VXA | PRODUCTION | |
| 5962R8757104VXC | PRODUCTION | |
| 5962R8757104VYA | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD590
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.