LTC4317

PRODUCTION

Dual I2C/SMBus Address Translator

Viewing:

Overview

  • Allows Multiple Slaves with the Same Address to Coexist on the Same Bus
  • Resistor Configurable Address Translation
  • No Software Programming Required
  • Compatible with SMBus, I2C and I2C Fast Mode
  • Pass-Through Mode Allows General Call Addressing
  • ±4kV HBM ESD Ruggedness
  • Level Translation for 2.5V, 3.3V and 5V Buses
  • Stuck Bus Timeout
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal
  • Support Bus Hot Swap™
  • 16-Lead DFN 5mm × 3mm Package
LTC4317
Dual I2C/SMBus Address Translator
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 2
LTC4316 PRODUCTION Single I2C/SMBus Address Translator
LTC4318 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed