Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
The MAX 10 NEEK from Terasic is a full featured embedded evaluation kit based upon the MAX10 family of Altera FPGAs. It offers a comprehensive design environment with everything embedded developers need to create a processing based system. The MAX 10 NEEK delivers an integrated platform that includes hardware, design tools, intellectual property and reference designs for developing a wide range of audio, video and many other exciting applications.
The fully integrated kit allows developers to rapidly customize their processor and IP to suit their specific needs, rather than constraining their software around the fixed feature set of the processor. The all-in-one embedded solution, the MAX 10 NEEK, combines a 5-point LCD touch panel and digital image module that provides developers an ideal platform for multimedia applications, making the best use of the parallel nature of FPGAs.
The fully integrated kit allows developers to rapidly customize their processor and IP to suit their specific needs, rather than constraining their software around the fixed feature set of the processor. The all-in-one embedded solution, the MAX 10 NEEK, combines a 5-point LCD touch panel and digital image module that provides developers an ideal platform for multimedia applications, making the best use of the parallel nature of FPGAs.
| Rail/Function |
Part Number |
General Description of Part |
| 1.2 V: FPGA Core (MAX10 VCC) 3.3V: MAX10 VCCIO |
LTC3612 | 3A, 4MHz Synchronous Step-Down DC/DC Convertor |
| 1.8V: MAX10 VCCIO |
LT3030 | Dual 750mA/250mA Low Dropout, Low Noise, Micropower Linear Regulator |
| 1.5V: MAX10 VCCIO 1.5V: DDR3 |
LT3022 | 1A, 0.9V to 10V, Very Low Dropout Linear Regulator |
| 3.3V: LCD Driver |
LT3080 | Adjustable 1.1A Single Resister Low Dropout Regulator |
| 3.3V: LCD TP |
LT1962 | 300mA, Low Noise, Micropower, LDO Regulator |
| Current Monitor |
LTC2990 | Quad I2C Voltage, Current and Temperature Monitor |