This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7513
RECOMMENDED FOR NEW DESIGNS165 MHz High Performance HDMI Transmitter
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Incorporates HDMI v1.4 features, including 3D video support
- 165 MHz supports all video formats up to 1080p and UXGA
- Supports gamut metadata packet transmission
- Supports standard S/PDIF for stereo linear pulse code modulation (LPCM) or compressed audio up to 192 kHz
- 3D video ready
- Programmable, 2-way color space converter
- High bit rate (HBR) audio
- 5 V tolerant I2C and Hot Plug™ detect (HPD) I/Os, no extra device needed
- No audio master clock needed for supporting S/PDIF and I2S
The ADV7513 is a 165 MHz, High-Definition Multimedia Interface (HDMI®) transmitter that is ideal for DVD players/ recorders, digital set-top boxes, A/V receivers, gaming consoles, and PCs.
The digital video interface contains an HDMI v1.4/DVI v1.0-compatible transmitter and supports all HDTV formats. The ADV7513 supports HDMI v1.4-specific features, including 3D video. The ADV7513 also supports x.v.Color™, high bit rate (HBR) audio, and the programmable auxiliary video information (AVI) InfoFrame features. With the inclusion of HDCP, the ADV7513 allows the secure transmission of protected content as specified by the HDCP v1.4 protocol.
The ADV7513 supports both S/PDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S interface can transmit either stereo or 7.1 surround audio up to 768 kHz. The S/PDIF interface can carry compressed audio, including Dolby® Digital, DTS®, and THX®. Fabricated in an advanced CMOS process, the ADV7513 is provided in a 64-lead LQFP surface-mount plastic package with exposed pad and is specified over the −25°C to +85°C temperature range.
APPLICATIONS
- Gaming consoles
- PCs
- DVD players and recorders
- Digital set-top boxes
- A/V receivers
Documentation
Data Sheet 1
Application Note 2
Frequently Asked Question 1
Device Drivers 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7513BSWZ | 64-Lead LQFP (10mm x 10mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7513BSWZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
ADV7513 HDMI Transmitter Library API Source Code for any OS\Platform (exe)