Overview
Product Details
This is a board for evaluating the combination the ADV7612 HDMI receiver and the ADV7511 HDMI transmitter. It has dual HDMI inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available. Documentation on how to alter jumpers and Scripts are available that will make ADV7612 work like ADV7611 and ADV7511 work like ADV7513.
Customers wishing to order the EVAL-ADV7612-7511 or the EVAL-ADV7612-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7612-7511 must also be HDCP licensees.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-216: Dual Port Xpressview Advantiv HDMI Receiver Functionality and Features11/22/2010PDF1722 kB
 
- 
                                                                    
                                                                        
                                                                                                                                                    ADV7612 Software Manual (Register Maps)3/27/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7612 Recommended Register Settings3/27/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7xx Limit MCLK Output Frequency3/27/2015XLSX
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7612 Design Support Files (Wiki)3/27/2015
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7513 Programming Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7513 Hardware User's Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    AD9889B to ADV7513 Changeover Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7513 Design Support Files (Wiki)3/25/2015
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511 Programming Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511 Hardware Users Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7510 to ADV7511 Change Over Guide3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    HDMI-Enabled Designs Using the ADV75113/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511/ADV7343 Evaluation Layout3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511/ADV7343 Evaluation Schematic3/25/2015PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    CEC clock timing register calculator (ADV7511-family)3/25/2015XLS
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511W Programming Guide11/19/2014PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    ADV7511W Hardware User's Guide11/19/2014PDF
 - 
                                                                    
                                                                        
                                                                                                                                                    CEC clock timing register calculator (ADV7511-family)11/19/2014XLS