LTM4620
PRODUCTIONDual 13A or Single 26A DC/DC µModule (Power Module) Regulator
- Part Models
- 7
- 1ku List Price
- Starting From $44.66
Overview
- Complete Standalone Dual Output Power Supply
- Dual 13A or Single 26A Output
- Wide Input Voltage Range: 4.5V to 16V
- Output Voltage Range: 0.6V to 2.5V
- ±1.5% Maximum Total DC Output Error
- Multiphase Current Sharing with Multiple LTM4620s Up to 100A
- Differential Remote Sense Amplifier
- Current Mode Control/Fast Transient Response
- Adjustable Switching Frequency
- Overcurrent Foldback Protection
- Frequency Synchronization
- Internal Temperature Monitor
- Output Overvoltage Protection
- SnPb or RoHS Compliant Finish
- Thermally Enhanced (15mm × 15mm × 4.41mm) LGA Package and (15mm × 15mm × 5.01mm) BGA Package
The LTM4620 is a complete dual 13A output switching mode DC/DC power supply. Included in the package are the switching controller, power FETs, inductors, and all supporting components. Operating from an input voltage range of 4.5V to 16V, the LTM4620 supports two outputs each with an output voltage range of 0.6V to 2.5V, set by a single external resistor. Its high efficiency design delivers up to 13A continuous current for each output. Only a few input and output capacitors are needed.
The device supports frequency synchronization, multiphase operation, Burst Mode operation and output voltage tracking for supply rail sequencing and has an onboard temperature diode for device temperature monitoring. High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include overvoltage and overcurrent protection. The power module is offered in a proprietary space saving and thermally enhanced 15mm × 15mm × 4.41mm LGA package and 15mm × 15mm × 5.01mm BGA package, with integrated top-side heat sink. The LTM4620 is available with SnPb (BGA) or RoHS compliant terminal finish.
| Vout Range | Efficiency 12Vin, 1.2Vout | |
| LTM4620 | 0.6V-2.5V | 83% |
| LTM4620A | 0.6V-5.3V | 86% |
Applications
- Telecom and Networking Equipment
- Storage and ATCA Cards
- Industrial Equipment
Documentation
Data Sheet 1
User Guide 4
Design Note 1
Technical Articles 4
Video 5
Brochure 1
Product Selector Card 2
Press Release 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4620EV#PBF | 144-Lead LGA (15mm x 15mm x 4.41mm) | ||
| LTM4620EY#PBF | 144-Lead BGA (15mm x 15mm x 5.01mm) | ||
| LTM4620IV#PBF | 144-Lead LGA (15mm x 15mm x 4.41mm) | ||
| LTM4620IY | 144-Lead BGA (15mm x 15mm x 5.01mm) | ||
| LTM4620IY#PBF | 144-Lead BGA (15mm x 15mm x 5.01mm) | ||
| LTM4620MPY | 144-Lead BGA (15mm x 15mm x 5.01mm) | ||
| LTM4620MPY#PBF | 144-Lead BGA (15mm x 15mm x 5.01mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 4, 2024 - 24_0225 LTM4620, LTM4620A, LTM4677, LTM4648 and LTM4649 Change of FET |
||
| LTM4620EV#PBF | PRODUCTION | |
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IV#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
|
Jul 28, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4620EV#PBF | PRODUCTION | |
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IV#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4620EV#PBF | PRODUCTION | |
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IV#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4620EV#PBF | PRODUCTION | |
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IV#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4620EV#PBF | PRODUCTION | |
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IV#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
|
Jul 25, 2019 - 19_0167 Notification of Additional Assembly Location, ASE Korea for LTM4620/4620A |
||
| LTM4620EV#PBF | PRODUCTION | |
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IV#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
|
Nov 20, 2023 - 23_0180 New Tray Design for BGA Package |
||
| LTM4620EY#PBF | PRODUCTION | |
| LTM4620IY | PRODUCTION | |
| LTM4620IY#PBF | PRODUCTION | |
| LTM4620MPY | PRODUCTION | |
| LTM4620MPY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4370 | RECOMMENDED FOR NEW DESIGNS | Two-Supply Diode-OR Current Balancing Controller |
| Oscillators 1 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 2 | ||
| LTM4676 | Obsolete | Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management |
| LTM4630 | RECOMMENDED FOR NEW DESIGNS | Dual 18A or Single 36A DC/DC μModule (Power Module) Regulator |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM4620A | PRODUCTION | Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator |
Tools & Simulations
LTspice 4
- LTM4620 Demo Circuit - High Efficiency PolyPhase 50A Step-Down µModule Regulator (4.5-16V to 1V @ 50A)
- LTM4620 Demo Circuit - High Efficiency Dual Buck µModule Regulator (4.5-16V to 1.5 V @ 13A & 1.2V @ 13A)
- LTM4620 Demo Circuit - High Efficiency PolyPhase Step-Down µModule Regulator (4.5-16V to 1V @ 100A)
- LTM4620 Demo Circuit - High Efficiency PolyPhase Step-Down µModule Regulator (4.5-16V to 1V @ 75A)
Models for the following parts are available in LTspice:
- LTM4620
- LTM4620A
LTpowerCAD 5
- LTM4620 Project - 2-Phase Step-Down µModule Regulator (4.5-16V to 1.5V @ 26A)
- LTM4620 Project - PolyPhase Step-Down µModule Regulators (4.5-16V to 1.2V @ 75A)
- LTM4620 Project - PolyPhase Step-Down µModule Regulators (4.5-16V to 1.2V @ 100A)
- LTM4620 Project - Dual Step-Down µModule Regulator (4.5-16V to 1.5V @ 13A & 1.2V @ 13A)
- LTM4620 Project - PolyPhase Step-Down µModule Regulators (4.5-16V to 1.5V @ 50A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4620
- LTM4620A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.