Xilinx Virtex-7 High-End Networking Card with Samtec FireFly
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
HiTech Global's HTG-712, populated with the Xilinx Virtex-7 V2000T, V585T, or X690T, is ideal for High-End networking applications requiring data transfer above 120Gbps.
| Rail/Function | Part Number | General Description of Part |
| 1.0V: FPGA Core | LTM4620 | Dual 13A or Single 26A DC/DC μModule Regulator |
| 1.5V: FPGA IO 2.5V: System Power 3.3V: FMC |
LTM4627 | 15A DC/DC µModule regulator |
| 1.8V: FPGA IO 1.8V: FMC |
LTM4618 | 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization |