Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
HiTech Global's HTG-V7-G3PCIE board powered by Xilinx Virtex-7 X415T, X485T, X550T, or X690T, the HTG-703 board is ideal for high performance FPGA development requiring access to 10G/40G/100G optical peripherals, high speed expansion connectors, large density memory, and high bandwidth PC interface.
The HTG-703 is supported by two Avago MiniPOD™ embedded optical transmitters/receivers offering unparalleled density, bandwidth, and design flexibility for board and system-level interconnect. Each port with 12 TX and RX lanes provides 120Gbps of aggregate bandwidth.