Stratix V Advanced System Development Board
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
The Stratix® V Advanced Systems Development Kit is a complete systems design environment that includes both the hardware and software needed to begin architecture development and system design using Stratix V FPGAs. The PCI Express® (PCIe®)-based form-factor board combined with a one-year license for the Quartus® II software provide all that is needed to begin architecture development for a variety of applications. You can use this development kit to:
- Prototype and breadboard designs that take advantage of the widest bandwidth PCIe Gen3, x16 lane interfaces
- Develop and test memory subsystems consisting of DDR3 SDRAM, QDR II+ SRAM, and MoSys® High Density serial interface memory
- Take advantage of the modular and scalable design by using the high-speed mezzanine card (HSMC) connectors to interface to one of over 40 different HSMCs provided by Altera partners and supporting protocols, such as Serial RapidIO®, 10-Gbps Ethernet (10GbE), SONET, Common Public Radio Interface (CPRI), OBSAI, and many others
- Utilize many third-party FMC modules to further expand connectivity to additional standard high-rate protocol modules like SFP+, QSFP, multi-rate SDI, DVB, and Ethernet AVB
- Combine all of these capabilities to prototype and demonstrate a full multi-FPGA complex processing system
| Rail/Function | Part Number | General Description of Part |
| 0.9V: VCC (FPGA Core), PEX 1.5V: VCCIO, System Power |
LTM4620 | Dual 13A or Single 26A DC/DC µModule Regulator |
| 5V, 3.3V: System Power | LTC3855 | Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense |
| 2.5V: VCCIO_FMC | LTC3612 | 3A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter |
| 1.0V: VCCT_GXB, VCCR_GXB 2.5V: VCCA_FPLL, VCCPD_PGM 3.3V: System Power |
LTM4628 | Dual 8A or Single 16A DC/DC µModule Regulator |
| 1.5V: SVA_VCC | LT3080 | Adjustable 1.1A Single Resister Low Dropout Regulator |
| 3.0V: VCCA_GXB | LT3022 | 1A, 0.9V to 10V, Very Low Dropout Linear Regulator |
| 1.5V: MOSYS_VDDHV 1.5V: MOSYS_VDDHV_SDS |
LT3070 | 5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator |
| 2.5V: VCCIO 1.8V: System Power |
LTC3615 | Dual 4MHz, 3A Synchronous Step-Down DC/DC Converter |
| 1.1V: MOSYS_VDDA | LT3083 | Adjustable 3A Single Resistor Low Dropout Regulator |
| 12V: HSMC, FMC | LTC3115-1 | 40V, 2A Synchronous Buck-Boost DC/DC Converter |
| 5.37V: ADC | LT3009 | 3µA IQ, 20mA Low Dropout Linear Regulators |