Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

HiTech Global’s HTG-9100 board is populated by the Xilinx Virtex UltraScale 095, 125, 160, or 190 FPGA. It is an ideal platform for high-end networking applications requiring multiple100GIG ports through CFP4 and QSFP28 connectors and large DDR4 memory resources.

Table 7. Recommended Power Modules for FPGA Rails
Rail/Function Part Number General Description of Part
0.95V: FPGA Core LTM4620 Dual 13A or Single 26A DC/DC μModule Regulator
1.8V & 2.5V: System Power LTM4628 Dual 8A or Single 16A µModule regulator
3.3V: System Power LTM4625 20VIN, 5A Step-Down DC/DC µModule Regulator
1.0V, 1.2V: MGT LTM4644 Quad DC/DC μModule Regulator with Configurable 4A Output Array