Overview
Product Details
DC1498A features the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is programmable from 0.6V to 2.5V. DC1498A can deliver nominal 12A output current and up to 13A maximum in each channel. Output current derating is necessary for certain VIN, VOUT, and thermal conditions.
Applicable Parts
Documentation & Resources
-
DC1498A - Schematic7/23/2012PDF91K
-
DC1498A - Demo Manual4/29/2013PDF596K
-
DC1498A - Design Files7/23/2012ZIP1M