LTM4601
LTM4601-1

PRODUCTION

12A µModule (Power Module) Regulator with PLL, Output Tracking and Margining

Viewing:

Overview

  • Complete Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 20V
  • 12A DC Typical, 14A Peak Output Current
  • 0.6V to 5V Output Voltage
  • Output Voltage Tracking and Margining
  • Parallel Multiple μModule Regulators for Current Sharing
  • Differential Remote Sensing for Precision Regulation (LTM4601 Only)
  • PLL Frequency Synchronization
  • ±1.5% Regulation
  • Current Foldback Protection (Disabled at Start-Up)
  • SnPb or RoHS Compliant Finish
  • UltraFast™ Transient Response
  • Current Mode Control
  • Up to 95% Efficiency at 5VIN, 3.3VOUT
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Small Footprint, Low Profile (15mm × 15mm × 2.82mm) Surface Mount LGA and (15mm × 15mm × 3.42mm) BGA Packages
LTM4601
LTM4601-1
12A µModule (Power Module) Regulator with PLL, Output Tracking and Margining
1.5V/12A Power Supply with 4.5V to 20V Input Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTM4620A PRODUCTION Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1043A-B

LTM4601 Demo Board | LTM4601(×3), 5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 30A

Product Details

Demonstration circuit DC1043A-B features three LTM4601EV high efficiency, high density switch mode step-down power modules in parallel (the LTM4601-1 can be substituted for the slave devices). The input voltage range is from 5.0V to 20V. The output voltage is programmable from 0.6V to 3.3V; refer to step down ratio curve in the LTM4601 datasheet. The rated load current is 30A, while de-rating is necessary for certain VIN, VOUT, and thermal conditions. Master module U1 provides differential remote sensing to accurately regulate output voltage independent of load current. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed externally.

eval board
DC1043A-C

LTM4601 Demo Board | LTM4601(×4), 5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 40A

Product Details

Demonstration circuit DC1043A-C features four LTM4601EV high efficiency, high density switch mode step-down power modules in parallel (the LTM4601-1 can be substituted for the slave devices). The input voltage range is from 5.0V to 20V. The output voltage is programmable from 0.6V to 3.3V; refer to step down ratio curve in the LTM4601 datasheet. The rated load current is 40A, while de-rating is necessary for certain VIN, VOUT, and thermal conditions. Master module U1 provides differential remote sensing to accurately regulate output voltage independent of load current. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed externally.

eval board
DC1041A-A

LTM4601 Demo Board | 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 5V @ 12A

Product Details

Demonstration circuit DC1041A-A features the LTM4601EV, a 12A high efficiency, high density switch mode step-down converter. The input voltage range is from 4.5V to 20V. The output voltage is jumper selectable for popular voltages from 0.6V to 5V. The PLLIN pin supports synchronizing the μModule® regulator to an external clock. The TRACK/SS pin allows the user to program output ramp-up and ramp-down rates which may coincidentally or ratiometrically track with another supply’s output if desired. Output voltage margining of ±5% from the nominal value is available via the margin control pins MARG0 and MARG1.

eval board
DC1043A-A

LTM4601 Demo Board | LTM4601(×2), 5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 20A

Product Details

Demonstration circuit DC1043A-A features the LTM4601EV and LTM4601-1EV, the high efficiency, high density switch mode step-down power modules. The input voltage range is from 5.0V to 20V. The output voltage is programmable from 0.6V to 3.3V; refer to step down ratio curve in the LTM4601 datasheet. The rated load current is 20A, while de-rating is necessary for certain VIN, VOUT, and thermal conditions. 24A load current can be achieved by applying forced airflow convection or attaching heatsinks. Master module U1 provides differential remote sensing to accurately regulate output voltage independent of load current. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed externally. The DC1043A-A has on-board 180 degree interleaving clock generator.

eval board
DC1118A-A

LTM4601EV Demo Board | LTM4601(x2), 5V ≤ VIN ≤ 20V, VOUT1 = 3.3V @ 10A, VOUT2 = 2.5V @ 12A

Product Details

Demonstration circuit 1118A-A features two independent LTM4601EV high efficiency, high density switch mode step-down power modules. The input voltage range is from 5V to 20V. The output voltages are 3.3V and 2.5V; refer to step down ratio curve in the LTM4601 datasheet. The rated load currents are 10A for the 3.3V output and 12A for the 2.5V output, while derating is necessary for certain VIN and thermal conditions. The output of U2 is set to coincidentally track with the 3.3V output. Margining function is provided for the user who wants to stress their system by varying supply voltages during testing. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed.


 


eval board
DC1118A-B

LTM4601EV Demo Board | LTM4601(x3), 5V ≤ VIN ≤ 20V, VOUT1 = 3.3V @ 10A, VOUT2 = 2.5V @ 12A, VOUT3 = 1.8V @ 12A

Product Details

Demonstration circuit 1118A-B features three independent LTM4601EV high efficiency, high density switch mode step-down power modules. The input voltage range is from 5V to 20V. The output voltages are 3.3V, 2.5V and 1.8V; refer to step down ratio curve in the LTM4601 datasheet. The rated load currents are 10A for the 3.3V output, 12A for the 2.5V output and 12A for the 1.8V output, while derating is necessary for certain VIN and thermal conditions. The output of U2 is set to coincidentally track with the 3.3V output. Margining function is provided for the user who wants to stress their system by varying supply voltages during testing. Integrated input and output filters enable a simple PCB layout; only bulk input and output capacitors are needed.

eval board
DC1118A-C

LTM4601EV Demo Board | LTM4601(x4), 5V ≤ VIN ≤ 20V, VOUT1 = 3.3V @ 10A, VOUT2 = 2.5V @ 12A, VOUT3 = 1.8V @ 12A, VOUT4 = 1.5V @ 12A

Product Details

Demonstration circuit 1118A-C features four independent LTM4601EV high efficiency, high density switch mode step-down power modules. The input voltage range is from 5V to 20V. The output voltages are 3.3V, 2.5V,1.8V and 1.5V; refer to step down ratio curve in the LTM4601 datasheet. The rated load currents are 10A for the 3.3V output, and 12A for the 2.5V, 1.8V and 1.5V outputs, while derating is necessary for certain VIN and thermal conditions. The output of U2 is set to coincidentally track with the 3.3V output. Margining function is provided for the user who wants to stress their system by varying supply voltages during testing. Integrated input and output filters enable a simple PCB layout; only bulk input and output capacitors are needed.


 


DC1043A-B
LTM4601 Demo Board | LTM4601(×3), 5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 30A
DC1043A-A - Schematic
DC1043A-C
LTM4601 Demo Board | LTM4601(×4), 5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 40A
DC1043A-A - Schematic
DC1041A-A
LTM4601 Demo Board | 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 5V @ 12A
DC1041A-A - Schematic
DC1043A-A
LTM4601 Demo Board | LTM4601(×2), 5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 20A
DC1043A-A - Schematic
DC1118A-A
LTM4601EV Demo Board | LTM4601(x2), 5V ≤ VIN ≤ 20V, VOUT1 = 3.3V @ 10A, VOUT2 = 2.5V @ 12A
DC1118A-A - Schematic
DC1118A-B
LTM4601EV Demo Board | LTM4601(x3), 5V ≤ VIN ≤ 20V, VOUT1 = 3.3V @ 10A, VOUT2 = 2.5V @ 12A, VOUT3 = 1.8V @ 12A
DC1118A-B - Schematic
DC1118A-C
LTM4601EV Demo Board | LTM4601(x4), 5V ≤ VIN ≤ 20V, VOUT1 = 3.3V @ 10A, VOUT2 = 2.5V @ 12A, VOUT3 = 1.8V @ 12A, VOUT4 = 1.5V @ 12A
DC1118A-C - Schematic

Reference Designs

DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5AGTD7N Dev Kit
Altera Arria V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SE530N Dev Kit
Altera Stratix IV E FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR5-F40W Dev Kit
Terasic TR5-F40W Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR4 Stratix IV Board
Terasic TR4 Stratix IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-SI-4SGX230N Kit
Altera Transceiver Signal Integrity Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE4 Dev Kit
Terasic DE4 Development and Education Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5AGXB3NES Dev Kit
Altera Arria V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE5-Net Dev Kit
Terasic DE5-Net Stratix V Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Embedded Systems Development Kit, Cyclone III Edition
DK-EMB-3C120N Dev Kit
DK-EMB-3C120N Block Diagram
DK-EMB-3C120N Power Tree
Altera Arria V GT FPGA Development Kit
DK-DEV-5AGTD7N Dev Kit
LTC Parts List
DK-DEV-5AGTD7N Block Diagram
DK-DEV-5AGTD7N Block Diagram
DK-DEV-5AGTD7N Power Tree
Altera Stratix IV E FPGA Development Kit
DK-DEV-4SE530N Dev Kit
LTC Parts List
DK-DEV-4SE530N Block Diagram
DK-DEV-4SE530N Block Diagram
Altera DSP Development Kit, Cyclone III Edition
DK-DSP-3C120N Dev Kit
LTC Parts List
DK-DSP-3C120N Block Diagram
DK-DSP-3C120N Power Tree
Altera 100G Development Kit, Stratix V Edition
DK-100G-5SGXEA7N Dev Kit
DK-100G-5SGXEA7N Parts List
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Power Tree
Terasic TR5-F40W Stratix V GX FPGA Development Kit
TR5-F40W Dev Kit
TR5-F40W Block Diagram
TR5-F40W Power Tree
Terasic TR4 Stratix IV Board
TR4 Stratix IV Board
LTC Parts List
TR4 Stratix IV Block Diagram
TR4 Stratix IV Power Tree
Altera Transceiver Signal Integrity Kit, Stratix IV GX Edition
DK-SI-4SGX230N Kit
LTC Parts List
DK-SI-4SGX230N Block Diagram
DK-SI-4SGX230N Power Tree
Terasic DE4 Development and Education Board
DE4 Dev Kit
DE4 Block Diagram
DE4 Power Tree
Altera Stratix IV GX FPGA Development Kit
DK-DEV-4SGX230N Dev Kit
LTC Parts List
DK-DEV-4SGX230N Block Diagram
DK-DEV-4SGX230N Power Tree
Altera Audio Video Development Kit, Stratix IV GX Edition
DK-VIDEO-4SGX230N Dev Kit
LTC Parts List
DK-VIDEO-4SGX230N Block Diagram
DK-VIDEO-4SGX230N Power Tree
Altera Arria V GX FPGA Development Kit
DK-DEV-5AGXB3NES Dev Kit
LTC Parts List
DK-DEV-5AGXB3NES Block Diagram
DK-DEV-5AGXB3NES Power Tree
Terasic DE5-Net Stratix V Board
DE5-Net Dev Kit
LTC Parts List
DE5-Net Block Diagram
DE5-Net Power Tree
Altera Cyclone III FPGA Development Kit
DK-DEV-3C120N Dev Kit
LTC Parts List
DK-DEV-3C120N Block Diagram
DK-DEV-3C120N Power Tree

Latest Discussions

Recently Viewed