LT1117

PRODUCTION

800mA Low Dropout Positive Regulators Adjustable and Fixed 2.85V,3.3V, 5V

Viewing:

Overview

  • Space Saving SOT-223 Surface Mount Package
  • 3-Terminal Adjustable or Fixed 2.85V, 3.3V, 5V
  • Output Current of 800mA
  • Operates Down to 1V Dropout
  • Guaranteed Dropout Voltage at Multiple Current Levels
  • 0.2% Line Regulation Max
  • 0.4% Load Regulation Max
LT1117
800mA Low Dropout Positive Regulators Adjustable and Fixed 2.85V,3.3V, 5V
Active Terminator for SCSI-2 Bus Dropout Voltage (VIN – VOUT) Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3088 RECOMMENDED FOR NEW DESIGNS 800mA Single Resistor Rugged Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

View 1
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR4 Stratix IV Board
Terasic TR4 Stratix IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-3C25N Kit
Altera Cyclone III FPGA Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition
View 1
View 2
LTC Parts List
DK-N2EVAL-3C25N Block Diagram
Terasic TR4 Stratix IV Board
TR4 Stratix IV Board
LTC Parts List
TR4 Stratix IV Block Diagram
TR4 Stratix IV Power Tree
Altera Cyclone III FPGA Starter Kit
DK-START-3C25N Kit
LTC Parts
DK-START-3C25N Block Diagram

Latest Discussions

Recently Viewed