LT1959

PRODUCTION

4.5A, 500kHz Step-Down Switching Regulator

Viewing:

Overview

  • Operates with Input as Low as 4V
  • Output Range Down to 1.21V
  • Constant 500kHz Switching Frequency
  • Uses All Surface Mount Components
  • Inductor Size Reduced to 1.8µH
  • Saturating Switch Design: 0.07Ω
  • Shutdown Current: 20µA
  • Easily Synchronizable
  • Cycle-by-Cycle Current Limiting
  • 4.5A Switch
  • Current Mode Control
LT1959
4.5A, 500kHz Step-Down Switching Regulator
5V to 1.8V Down Converter Efficiency vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1959
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC355A

LT1959CS8 | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A

Product Details

DC355A: Demo Board for the LT1959 4.5A, 500kHz Step-Down Switching Regulator.

eval board
DC355A

LT1959CS8 | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A

Product Details

DC355A: Demo Board for the LT1959 4.5A, 500kHz Step-Down Switching Regulator.

eval board
DC356A

LT1959CR | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A

Product Details

DC356A: Demo Board for the LT1959 4.5A, 500kHz Step-Down Switching Regulator.

eval board
DC356A

LT1959CR | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A

Product Details

DC356A: Demo Board for the LT1959 4.5A, 500kHz Step-Down Switching Regulator.

DC355A
LT1959CS8 | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A
DC355A - Schematic
DC355A
LT1959CS8 | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A
DC355A - Schematic
DC356A
LT1959CR | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A
DC356A - Schematic
DC356A
LT1959CR | 4.5A Switch, 500kHz Step-Down Regulator, 5V to 15VIN, 1.8VOUT @ 4A
DC356A - Schematic

Reference Designs

View 1
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-3C25N Kit
Altera Cyclone III FPGA Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition
View 1
View 2
LTC Parts List
DK-N2EVAL-3C25N Block Diagram
Altera Cyclone III FPGA Starter Kit
DK-START-3C25N Kit
LTC Parts
DK-START-3C25N Block Diagram

Latest Discussions

Recently Viewed