LTM4603
PRODUCTION6A DC/DC µModule (Power Module) with PLL, Output Tracking and Margining
- Part Models
- 4
- 1ku List Price
- Starting From $19.30
Overview
- Complete Switch Mode Power Supply
- Wide Input Voltage Range: 4.5V to 20V
- 6A DC Typical, 8A Peak Output Current
- 0.6V to 5V Output Voltage
- Output Voltage Tracking and Margining
- Remote Sensing for Precision Regulation (LTM4603 Only)
- Typical Operating Frequency: 1MHz
- PLL Frequency Synchronization
- 1.5% Regulation
- Current Foldback Protection (Disabled at Start-Up)
- Pin Compatible with the LTM4601
- Pb-Free (e4) RoHS Compliant Package with Gold Finish Pads
- Ultrafast Transient Response
- Current Mode Control
- Up to 93% Efficiency at 5VIN, 3.3VOUT
- Programmable Soft-Start
- Output Overvoltage Protection
- Small Footprint, Low Profile (15mm × 15mm × 2.8mm) Surface Mount LGA Package
The LTM4603 is a complete 6A step-down switch mode DC/DCpower supply with on-board switching controller, MOSFETs, inductor and all support components. The µModule is housed in a small surface mount 15mm × 15mm × 2.8mm LGA package. Operating over an input voltage range of 4.5 to 20V, the LTM4603 supports an output voltage range of 0.6V to 5V as well as output voltage tracking and margining. The high efficiency design delivers 6A continuous current (8A peak). Only bulk input and output capacitors are needed to complete the design.
The low profile (2.8mm) and light weight (1.7g) package easily mounts on the unused space on the back side of PC boards for high density point of load regulation. The µModule can be synchronized with an external clock for reducing undesirable frequency harmonics and allows PolyPhase® operation for high load currents.
A high switching frequency and adaptive on-time current mode architecture deliver a very fast transient response to line and load changes without sacrificing stability. An on-board remote sense amplifier can be used to accurately regulate an output voltage independent of load current. The on-board remote sense amplifier is not available in the LTM4603-1. The LTM4603/LTM4603-1 are pin compatible with the 12A LTM4601/LTM4601-1.
Applications
- Telecom and Networking Equipment
- Servers
- Industrial Equipment
- Point of Load Regulation
Documentation
Data Sheet 1
User Guide 2
Product Selector Card 1
Press Release 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4603EV#PBF | 118-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4603EV-1#PBF | 118-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4603IV#PBF | 118-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4603IV-1#PBF | 118-Lead LGA (15mm x 15mm x 2.82mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4603EV#PBF | PRODUCTION | |
| LTM4603EV-1#PBF | PRODUCTION | |
| LTM4603IV#PBF | PRODUCTION | |
| LTM4603IV-1#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4603EV#PBF | PRODUCTION | |
| LTM4603EV-1#PBF | PRODUCTION | |
| LTM4603IV#PBF | PRODUCTION | |
| LTM4603IV-1#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Oscillators 1 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 3
- LTM4603-1 Demo Circuit - 6A, DC/DC µModule (12V to 1.5V @ 5A)
- LTM4603 Demo Circuit - 6A DC/DC µModule with Active Load Tracking (12V to 1.5V @ 5A)
- LTM4603 Demo Circuit - 6A DC/DC µModule (4.5-12V to 3V @ 6A)
Models for the following parts are available in LTspice:
- LTM4603
- LTM4603-1
- LTM4603HV
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LTM4603 yet. Have something to say?
Start a Discussion on EngineerZone®